Choose a country or area to see content specific to your location
백서
The Keysight DAQ970A/DAQ973A is the next generation of data acquisition system (DAQ) for users of the Keysight 34970A or 34972A. The DAQ970A/DAQ973A design provides higher performance and greater flexibility while maintaining compatibility with the 34970A and 34972A.
The DAQ970A/DAQ973A improves the user experience with a color LCD, internal module calibration, and improved temperature accuracy and measurement speeds. A new DAQM900A solid-state multiplexer module is available for higher scanning speed. A new DAQM909A four-channel simultaneous sampling digitizer module captures fast transient signals from electromechanical devices.
Introduction
The 34970A and 34972A are legacy data acquisition and switching systems. Both designs provide ease of use with low cost per channel, modular flexibility, standard connectivity, and impressive measurement performance. They also offer the best combination of price and measurement performance.
The next-generation DAQ970A/DAQ973A builds on the proven design of the 34970A/34972A.
콘텐츠 잠금 해제
무료 가입
*Indicates required field
감사합니다!
귀하의 양식이 성공적으로 제출되었습니다.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
판매 문의 부탁드립니다.
*Indicates required field
감사합니다!
A sales representative will contact you soon.