Catálogos
The U7248A HSIC compliance test software is compatible with 90000X, 90000 and 9000 Series Infiniium oscilloscopes.
This application is available in the following license variations
Order N7248A for user-installed license
Order N5435A-041 for a server-based license
Order Option 43 (9000 Series) or Option 46 (90000 Series) for a factory-installed license with a new oscilloscope
USB 2.0 High Speed Inter-Chip Compliance Test Software
The Keysight Technologies, Inc. U7248A HSIC compliance test software provides the first ever automated HSIC compliance test application for a real time oscilloscope. This software provides you with a fast and reliable way to verify HSIC electrical specification compliance for your HSIC devices and hosts.
HSIC compliance testing includes signal quality testing for data and strobe including rise time and fall time measurements. Additional testing of packet parameters and bus state signaling is also included.
Once the test is executed the test results appear on the Infiniium display in an HTML formatted window.
N2796A Key Features
High resistance (1MΩ) and low capacitance (1 pF) input for low loading
Wide input dynamic range (±8V) and offset range (±12V for N2796A, ±8V for N2795A)
Built-in headlight for better visibility while probing
Includes various probe tip accessories
Direct connection to AutoProbe interface (no power supply required)
Provides full system bandwidth with InfiniiVision and Infiniium oscilloscopes with bandwidths up to 1 GHz
The Keysight Infiniium Series Oscilloscope differential probes 1168A/1169A series and 113x series can be used for testing of the HSIC data line. They cannot be used to test the HSIC strobe signal.
Features
The U7248A HSIC compliance test software offers several features to simplify the validation of your HSIC designs
Signal quality testing using Data, Strobe or both
Rise time and fall time measurement
Device and host packet parameter tests
Automated bus state signaling measurementsConnect timing
Reset timing
Idle timing
Suspend timing
Resume timing
×
*Indicates required field
Thank you.
A sales representative will contact you soon.