Person working on CAD designs at a dual monitor setup

CODE V Features Enhanced Environmental Modeling and Meta Optic Design

Version 2024.03 of CODE V introduces new capabilities that empower designers to model, optimize, and visualize optical systems more efficiently than ever. introduces new capabilities that empower designers to model, optimize, and visualize optical systems more efficiently than ever.

Multi-environment coupling

A key addition to CODE V is the multi-environment coupling capability, which is particularly beneficial for aerospace applications. This feature facilitates modeling and optimization of athermalized spacer-based lens designs across various environmental conditions. It considers changes in refractive index and substrate prescription due to varying temperatures, pressures, and mounting links. Furthermore, you can export Multi-Environment Coupling models to LightTools for additional analysis.

Athermalization is crucial in optical design, where the impact of temperature changes on lens mounting is considered. CODE V now includes a new visualization tool in V3D that aids this process. This tool provides an understanding of how the housing interacts with glass elements and their interconnections, without requiring detailed knowledge of the optomechanical mount.

Visualize housing links without the need for detailed opto-mechanical mounts

Figure 1. Visualize housing links without the need for detailed opto-mechanical mounts

Meta optic design

The 2024.03 release of CODE V also introduces the meta optic design capability. A breakthrough in optical technology, meta optical surfaces are thin, flat surfaces that can augment traditional lenses. These complex surfaces can now be efficiently designed and optimized in CODE V using a diffractive optic property modeling process. Engineers can model and optimize metalenses alongside traditional refractive or reflective designs. Note that this tool is an add-on to CODE V that comes with an additional fee.

An example of a polarization beamsplitter with arbitrary image locations

Figure 2. CODE V MetaOptic Design capabilities offer new optical design functionality. This is an example of a polarization beamsplitter with arbitrary image locations.

Enhanced workflow and learning resources

CODE V 2024.03 improves optical design workflow efficiency and expands learning resources. Highlights include:

Compact freeform reflective system

Figure 3. Jump start your optical design with new example models, such as this compact freeform reflective system.

Improved interoperability

The transfer of data from CODE V to the RSoft Photonic Design Tools and LightTools has been enhanced. These interoperability improvements support a smoother and more integrated workflow for meta optical surface design and multi-environment coupling analysis.

Interoperability between CODE V, LightTools, and RSoft Photonic Device Tools

Figure 4. Interoperability between CODE V, LightTools, and RSoft Photonic Device Tools
has been enhanced in this release

Availability

If you would like to try CODE V, submit a request to set up a 30-day evaluation.

limit
3