A person in a red coat looking at a phone AI-generated content may be incorrect.

Enabling Secure 5G Standalone Core Deployments: Testing Strategies for a Resilient Network

5G Standalone (SA) introduces a fundamentally new, cloud-native, service-based core architecture that enables exceptional performance, agility, and dynamic service delivery. It marks a departure from legacy 4G LTE and 5G Non-Standalone (NSA) models, offering enhanced flexibility and scalability to support diverse use cases through features like network slicing and rapid service innovation.

However, this transition is not without challenges. Operators must navigate complex issues, particularly around implementing robust, end-to-end security to counter evolving threats; ensuring scalable, high-throughput performance under varying loads; and maintaining strict compliance with evolving 3GPP standards to ensure interoperability and reliability. Overcoming these hurdles is critical to unlocking the full potential of 5G SA and delivering on its promise across industries.

Understanding the 5G SA Core Testing Landscape

5G SA Core testing is multifaceted, covering everything from basic functional checks to deep security validation across a highly dynamic and distributed architecture. Operators must simulate realistic scenarios, test isolated components like Access and Mobility Management Function (AMF) and Session Management Function (SMF), and validate end-to-end (E2E) workflows to ensure performance and resilience at scale.

Testing spans several key dimensions. Functional Testing ensures proper call/session behavior (registration, mobility, handovers). Performance Testing measures throughput, latency, and load-handling under real-world conditions. Resilience Testing simulates failures or impairments to test fault tolerance and recovery. Security Testing evaluates encryption, authentication, and vulnerability to attacks across interfaces and states.

Why End-to-End Simulation Matters

End-to-end testing allows operators to recreate real-world interactions between User Equipment (UE), Radio Access Network (RAN), and the core network, including functions such as AMF, SMF, and the User Plane Function (UPF). This type of validation is critical for several reasons. It verifies session setup, paging, and mobility management. It exposes security vulnerabilities, especially those that occur during state transitions or under stress. It also confirms slice-level isolation, which is essential for preventing data leakage across network slices. Additionally, it enables stress testing under challenging conditions, such as mass UE attach/detach events or IoT bot attacks.

The Value of Isolated Testing

While end-to-end testing offers macro-level assurance, isolating core network functions - such as AMF, SMF, Unified Data Management (UDM), Authentication Server Function (AUSF), and Policy Control Function (PCF) is crucial for micro-level validation. Isolated testing helps identify protocol compliance issues, uncover state machine errors, and detect performance bottlenecks or failure modes.

From a security perspective, isolation testing ensures that Transport Layer Security (TLS) sessions are correctly negotiated, subscriber identities (such as SUPI/SUCI) are protected, and unauthorized access attempts are effectively blocked or logged.

Securing the User Plane: A Special Focus on UPF

The UPF plays a critical role in 5G architecture by handling data forwarding. It is increasingly exposed due to features like Uplink Classifier (ULCL) and Multi-access Edge Computing (MEC) integration. Therefore, it must be thoroughly tested for topology-aware data routing, Quality of Service (QoS), and throughput under varied traffic conditions. Additionally, it should be validated for its ability to detect and mitigate spoofing attempts, packet tampering, or malformed data.

Security validation of UPF paths (N3/N4/N9) is crucial to protect user data integrity and maintain compliance.

Ready to test and secure your 5G SA deployment? Explore P8900S LoadCore

Related Content

Related Posts

Limit
3