Keysight Helps Shape Standards and Future Technology
At Keysight, we participate in a wide range of standards bodies to deliver the most up-to-date design and test resources for various emerging applications. As technologies converge and become more complex and interconnected, Keysight helps ensure that standards ecosystems are testable so our customers don't lose momentum in innovating what's next.
Keysight's involvement is deep: writing test cases, fostering collaborations between operators and vendors, and ensuring measurement methodologies are open, consistent, and repeatable -- from simulation to verification.
We are working with the following organizations and industry leaders to shape the future of technology:
- 3GPP (3rd Generation Partnership Project)
- 5GAA (5G Automotive Association)
- AXIe Consortium
- Bluetooth SIG
- CHAdeMO
- ChaoJi
- CharIN
- CTIA
- DIN (Deutsches Institut für Normung)
- ETSI (European Telecommunications Standards Institute)
- GB
- IEC (The International Electrotechnical Commission)
- IEEE 802.11
- IIC
- iNEMI (The International Electronics Manufacturing Initiative)
- ISO (International Organization for Standardization)
- ITU (The International Telecommunication Union)
- HDMI Forum
- HPC
- JEDEC
- LXI (LAN eXtensions for Instrumentation)
- MIPI alliance
- OIF (Optical Internetworking Forum)
- OmniAir Consortium
- Open Charge Alliance
- O-RAN Alliance
- PCI Security Standards Council
- PCI-SIG (Peripheral Component Interconnect Special Interest Group)
- PNC
- PXI Systems Alliance
- TTCN-3 (Testing and Test Control Notation)
- USB
- USB-IF (USB Implementers Forum)
- VESA
- WiFi Alliance
Related Posts
limit
3