Streamline Bench Testing with Smart Bench Essentials Plus

Trusted Measurements for Modern Design Challenges

Getting a new product to market isn’t easy. You need ideas that work — and the confidence that your tests are telling you the full story. Today’s designs demand trustworthy test tools that make it easier to measure, analyze, and troubleshoot.

That’s where Keysight Smart Bench Essentials Plus comes in. These proven, pro-level measurement technologies meet the needs of digital product development engineers who demand precision, reliability, and convenience.

The instruments — a power supply, waveform generator, digital multimeter (DMM), and oscilloscope — consistently meet and even exceed industry and safety standards so you can safeguard the integrity of your products. Streamline insights with built-in graphical charting tools to visualize, analyze, and share test results. Instrument software enables you to configure, control, and automate tests easily.

Why Choose Smart Bench Essentials Plus?

Modern electronics testing demands accuracy and seamless integration across bench instruments. As complexity increases, you need a unified system with devices that work together to give you consistent and reliable results.

Smart Bench Essentials Plus consolidates four essential tools into a single, cohesive platform, as shown in Figure 1. This setup enables you to perform precise testing while maintaining a clean, efficient, and organized workspace.

What’s included in Smart Bench Essentials Plus

Smart Bench Essentials Plus is a set of four essential instruments that most engineers rely on regularly:

•An oscilloscope to visualize what’s happening in your circuit.

•A power supply for clean, stable power.

•A function generator to simulate signals.

•A DMM for precision measurements.

Designed for enhanced signal analysis, the oscilloscope provides four times the signal resolution and visibility into small signals with half the injected noise of other general-purpose oscilloscopes. You can observe even the smallest signals clearly, making it easier to debug and resolve signal issues. The result is improved product quality, higher yields, and greater customer satisfaction.

The power supply provides added capabilities such as output sequencing and adjustable slew rates for application-specific tasks. It is flexible in configuration and a reliable source of power. With low output noise and ripples and fast load transient response to meet multi-output test requirements, it improves space efficiency and productivity and ensures quality power.

The function generator leverages Keysight Trueform technology, which uses a virtual variable clock with advanced filtering techniques that track the sample rates of waveforms. This technique provides predictable low jitter, low THD, high signal integrity, and an accurate representation of the programmed waveform. Characterize products with accuracy to meet performance and quality standards.

The DMM features built-in technology that eliminates extraneous noise from the true measurement. This ensures reliable measurements every time and a good balance of resolution, linearity, and accuracy. Uncover critical test insights fast to save time and meet project timelines.

Figure 1. Keysight Smart Bench Essentials Plus family

Key Features and Benefits

Smart Bench Essentials Plus delivers precise, reliable measurements with Keysight Truevolt and Trueform technologies. ISO-certified for accuracy and safety, it features intuitive controls, real-time charting, and automation-ready software to streamline testing. Built-in security and seamless connectivity support remote access, while KeysightCare ensures expert support and peace of mind.

Precision and accuracy

Factors such as noise, temperature variations, signal distortion, and loading effects can introduce significant errors into measurements in real-world testing environments. Conventional measurement technologies often fail to accurately capture these discrepancies, resulting in unreliable data and flawed analysis. The Truevolt and Trueform technologies in Smart Bench Essentials Plus address these challenges head-on.

Reliability and safety

One of the most important factors in gaining confidence in your designs is knowing that your test instruments consistently deliver precise and accurate results. Smart Bench Essentials Plus meets rigorous accuracy standards through ISO / IEC 17025 certification. The certification process ensures that every instrument in the lineup undergoes rigorous testing and calibration to meet stringent accuracy standards.

Beyond measurement accuracy, safety is a critical aspect of modern test and measurement environments. You need confidence that your bench instruments operate safely within specified parameters. The solutions include built-in safety features to protect users and equipment from electrical hazards, overheating, and accidental misuse.

An increasingly connected and digital world makes data security more crucial than ever. Testing environments are no longer isolated; they often involve networked devices and cloud-based data management systems. The solutions incorporate robust security features to protect sensitive measurement data from unauthorized access or tampering. Built-in security settings enable users to control data sharing and access permissions, reducing the risk of data breaches.

Productivity

The Smart Bench Essentials Plus solutions help you uncover insights faster and with greater precision. Key features include color-coordinated channels and intuitive menus. This thoughtful design makes it easy to identify and navigate different functions, reducing setup time and minimizing errors during testing. By streamlining the workflow, the instruments enable you to focus more on analysis and less on managing complex interfaces.

The solutions also come equipped with built-in graphical charting tools that help you visualize data in real time. These tools make it easy to plot and analyze test results, whether you are monitoring signal waveforms, measuring voltage levels, or performing frequency analysis. The ability to generate clear, informative charts directly from the instrument saves valuable time and allows for quicker data interpretation.

Pairing these bench instruments with advanced software makes it easier to configure, control, and even automate your tests. Automating repetitive tasks helps cut down on errors and keeps your validation work moving quickly, so you can keep your development projects on schedule. The software also makes it simple to transfer data and generate reports, so you can easily share results with colleagues or stakeholders.

KeysightCare support

Smart Bench Essentials Plus products include a three-year extended warranty and three years of KeysightCare technical support, giving you unlimited access to experts who are ready to help when you need it. Want even more peace of mind? Upgrading to KeysightCare Enhanced eliminates budgetary surprises for up to five years and includes a calibration service of choice with prioritized turnaround times.

Seamless connectivity for smarter testing

One feature that sets these instruments apart is their seamless connectivity. Network integration enables you to control multiple instruments from one interface, making it simple to collect and analyze data. This same connectivity also makes it easy to monitor tests and collaborate remotely, so you can oversee testing processes from virtually anywhere.

Powerful for efficient testing

Smart Bench Essentials Plus provides powerful software integration. Keysight PathWave BenchVue software enables intuitive data visualization, automated measurement routines, and the ability to record and replay tests. These capabilities help you gather insights, compare results, and make informed, data-driven decisions.

Conclusion

Keysight Smart Bench Essentials Plus is designed to meet the needs of modern electronics testing by delivering precision, connectivity, and versatility in a compact, space-saving setup. By bringing essential instruments together in one networked solution, the instruments help you achieve better results while keeping your workspace organized and efficient.

At its core is its pro-model measurement technology, designed to deliver accurate, reliable, and trusted measurements even in demanding conditions. The system accounts for real-world factors that can introduce errors, ensuring that your measurements truly reflect the performance of your designs. This level of accuracy is crucial when testing complex electronic systems, as even minor deviations can have a significant impact on performance.

Upgrading to Smart Bench Essentials Plus gives you accurate, reliable, and trusted measurements that help you move your design forward faster. Whether you are working on product development, running lab experiments, or testing finished products, the platform helps you stay focused on what matters most: building great products.

References

Look for the Smart Bench Essentials Plus test bench to learn more about compatible sets of general-purpose test instruments equipped with an easy-to-use interface and programmability. The Smart Bench Essentials Plus test bench comes with pro-model measurement technology to unlock measurements you can trust. It is comprehensively tested against industry standards for quality, safety, and data security, so you can be confident in your designs.

limit
3