Features superior RF performance with >28 dB return loss and -48 dB repeatability

HIGHLIGHTS

Connector

  • 2.4 mm female, type-N female

RF performance

  • return loss at >  28 dB
  • repeatability at -48 dB

Features

  • electrical length: 46.1 mm (1.85 in)
  • overall length: 58.3 mm (2.30 in)
  • diameter: 15.7 mm (0.62 in)

The Keysight 11903B is a metrology grade 2.4 mm female to type-N female adapter with DC to 18 GHz operation.
 

Extend the Capabilities of Your Product

Want help or have questions?