Embedded Network Analyzer

The Keysight ZA0169A Embedded Vector Network Analyzer is designed specifically to integrate high-performance microwave sensing directly into your diagnostic and research tools. Combined with our deep network analysis expertise, this embedded VNA provides the acceleration you need for your entire concept-to-market process.

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

From Vision to Reality: Microwave Sensing and Imaging Expands Application Frontiers

Advancements in microwave sensing and imaging technology are enabling new applications in non-invasive medical diagnostics, quality control in food industry, environmental monitoring, industrial process control and more. However, new products utilizing this technology require a multidisciplinary design approach to ensure that the final product meets the desired specifications and requirements.

Safe, Fast and Portable Microwave Technology for Versatile Analysis

Microwave technology offers:

  • Non ionizing radiation
  • Sensitivity to physical properties such as moisture detection and density of material
  • Real-time and rapid analysis
  • Non-destructive testing capabilities
  • Ability to penetrate through various materials

These characteristics make it well suited for a variety of applications, enabling improvements in industrial material sensing, food quality assurance and medical imaging.

Personalized Solution:

For your device commercialization purposes, we can offer compact custom solutions that can be easily integrated into your device:

  • Embedded 4 port (multi-module support) embedded VNA 100 MHz to 4 GHz;
  • Small, lightweight, and low power (12 V)
  • +8 dBm output • Swept Analyzer
  • Variable IFBW 1.5 kHz to 6 MHz
  • Multiport 4 to N-ports (16 ports)
  • Multi-module support (4 modules)
  • Built-in health monitoring
  • Linux support, API interface