FieldFox firmware revisions are listed below. 

 

Version Release Date Notes
A.12.32 Oct 5, 2021
  • Fix for hang when selecting OTA mode 5G NR EVM Conducted measurement
A.12.31 Aug 31, 2021
  • Fixed crash when trying to rename the current directory
  • Fixed a few Option 361 bugs
A.12.17 Apr 30, 2021
  • Fix - [OTA] 5G NR EVM - SSB Auto-Detect Measurements Fail Depending on Previous Measurements
  • Fix - [IQA] Spectrum & Waveform SCPI Data Queries Crash Box When Using Binary Format
  • Fix - ERTA "Default All" is broken
  • Fix - [OTA] Indoor Log Files Don't Re-Save Properly (Capture Point Coordinate Info is Lost)
  • Fix - Allow negative line-loss value to address time domain + ZMagnitude format.
A.12.16 Mar 22, 2021
  • Bug Fix: NA Mode: Line Loss not applied with mixed-mode S-parameter and time-domain transform enabled
  • Addition:  Support for U2062XA Power Meter
A.12.15 Feb 26, 2021
  • Addition of 5GNR DSS measurement to option 378 (OTA 5GNR)
  • Support for option 371 (LTE TDD support)
  • Addition of table view and EMF to option 312 (Channel Scanner).  EMF support in channel scanner also requires option 358
  • Various bug fixes
A.12.02 Oct 21, 2020
  • Various mapping bug fixes
A.12.01 Sep 22, 2020
  • Updates related to 5GNR and mapping
  • QuickSave
  • Various bug fixes
A.11.79 Aug 28, 2020
  • Fix N9912A and N9923A potential boot issue
A.11.78 Jul 10, 2020
  • Bug 539062 - Instrument crash/freeze when sending block data to instrument via USB488.
A.11.76 Jun 10, 2020
  • Bug fixes
A.11.75 Apr 30, 2020
  • 5GNR April 2020 release
  • 5GNR updates
  • OML frequency extender updates
A.11.55 Feb 24, 2020
  • NA mode: mixed mode measurements will not sweep
A.11.54 Feb 3, 2020
  • Mapping on-the-box download fix
  • ERTA “jumper cables” softkey fix
  • Noise Figure RBW 1 MHz Receiver Cal fix
  • SEM and EMF fixes
A.11.52 Jan 6, 2020
  • 5G NR over-the-air (OTA) measurements
  • 5G NR EVM conducted measurements
  • Indoor and outdoor mapping support
  • EMF measurements 
  • Spectrum Emission Mask (SEM) support 
  • OML frequency extender support WR28 24-40 GHz
  • Periodic frame trigger synced to GPS

 

Release Date Version Version Description
2021-10-05 A.12.32 Fix for hang when selecting OTA mode 5G NR EVM Conducted measurement
Release Date Version
2021-10-05 A.12.32
Version Description
Fix for hang when selecting OTA mode 5G NR EVM Conducted measurement

How to Download

  • Click the download button, select file and save.

How to Install

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See firmware update supporting documentation for installation process.

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • N991xA, N992xA, N993xA, B Models N995xA, N996xA analyzers with CPU2

How to Download

  • Click the download button, select file and save.

How to Install

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See firmware update supporting documentation for installation process.

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • N991xA, N992xA, N993xA, B Models N995xA, N996xA analyzers with CPU2

How to Download

  • Click the download button, select file and save.

How to Install

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See firmware update supporting documentation for installation process.

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • N991xA, N992xA, N993xA, B Models N995xA, N996xA analyzers with CPU2

How to Download

  • Click the download button, select file and save.

How to Install

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See firmware update supporting documentation for installation process.

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • N991xA, N992xA, N993xA, B Models N995xA, N996xA analyzers with CPU2

How to Download

  • Click the download button, select file and save.

How to Install

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See firmware update supporting documentation for installation process.

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • N991xA, N992xA, N993xA, B Models N995xA, N996xA analyzers with CPU2

How to Download

  • Click the download button, select file and save.

How to Install

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See firmware update supporting documentation for installation process.

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • N991xA, N992xA, N993xA, B Models N995xA, N996xA analyzers with CPU2

How to Download

  • Click the download button, select file and save.

How to Install

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See firmware update supporting documentation for installation process.

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • N991xA, N992xA, N993xA, B Models N995xA, N996xA analyzers with CPU2

How to Download

  • Click the download button, select file and save.

How to Install

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See firmware update supporting documentation for installation process.

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • N991xA, N992xA, N993xA, B Models N995xA, N996xA analyzers with CPU2

How to Download

  • Click the download button, select file and save.

How to Install

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See firmware update supporting documentation for installation process.

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • N991xA, N992xA, N993xA, B Models N995xA, N996xA analyzers with CPU2

How to Download

  • Click the download button, select file and save.

How to Install

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See firmware update supporting documentation for installation process.

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • N991xA, N992xA, N993xA, B Models N995xA, N996xA analyzers with CPU2

How to Download

  • Click the download button, select file and save.

How to Install

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See firmware update supporting documentation for installation process.

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • N991xA, N992xA, N993xA, B Models N995xA, N996xA analyzers with CPU2

How to Download

  • Click the download button, select file and save.

How to Install

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See firmware update supporting documentation for installation process.

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • N991xA, N992xA, N993xA, B Models N995xA, N996xA analyzers with CPU2

How to Download

  • Click the download button, select file and save.

How to Install

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See firmware update supporting documentation for installation process.

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • N991xA, N992xA, N993xA, B Models N995xA, N996xA analyzers with CPU2

How to Download

  • Click the download button, select file and save.

How to Install

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See firmware update supporting documentation for installation process.

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • N991xA, N992xA, N993xA, B Models N995xA, N996xA analyzers with CPU2

How to Download

  • Click the download button, select file and save.

How to Install

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See firmware update supporting documentation for installation process.

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • N991xA, N992xA, N993xA, B Models N995xA, N996xA analyzers with CPU2

How to Download

  • Click the download button, select file and save.

How to Install

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See firmware update supporting documentation for installation process.

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • N991xA, N992xA, N993xA, B Models N995xA, N996xA analyzers with CPU2

How to Download

  • Click the download button, select file and save.

How to Install

  • NOTE! Please backup all user state files to computer or USB flash drive before updating to latest firmware revision.

  • See firmware update supporting documentation for installation process.

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • N991xA, N992xA, N993xA, N995xA, N996xA analyzers with CPU2
SHOW MORE