Column Control DTX

Bandwidth Boosting Techniques for the Infiniimax Probe Amp and Probe Head

Application Notes

Have you ever wished your probe could perform at a slightly higher bandwidth than what’s rated on the label?

 

Keysight InfiniiMax differential probes are DSP corrected to have a flat magnitude and phase response to provide the highest possible accuracy.

 

The bandwidth chosen to correct to is typically around 3 dB non-corrected bandwidth. Usually, extending the bandwidth much beyond that point will increase the noise floor, and if pushed even further, can cause unrealistic noise artifacts.

 

However, the N5381A/B solder-in probe head in combination with the InfiniiMax 1169A/B probe amp is an excellent candidate for extending the bandwidth beyond the 3dB point because the N5381A/B is peaked past the normal 12 GHz bandwidth, and the peaking of the probe head can help compensate for the roll-off of the probe amp bandwidth.

 

This application note presents the techniques used to extend the bandwidth performance of the InfiniiMax 1169A/B and the N5381A/B solder-in head using the PrecisionProbe application on Infiniium realtime oscilloscope.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX