Introduction to the KtSigGen
IVI.NET Instrument Driver
Driver Version: 1.2.1
This instrument driver provides access to the functionality of the Microwave Signal Generator through a .NET API which also complies with the IVI specifications. This driver works in any development environment which supports .NET programming, including Microsoft .NET languages, LabVIEW, LabWindows CVI, MATLAB and others.
For more information on this driver, visit www.keysight.com/find/M9384B (for M9384B VXG) and www.keysight.com/find/M9383B (for M9383B VXG-m).
This Introduction document includes the information
normally seen in the ReadMe.txt file. It also includes required IVI 2014
introduction and compliance information.
The help file for the IVI.NET (Keysight_KtSigGen_Fx45.chm) driver can be found in the
<Program Files (x86)>\IVI Foundation\IVI\Microsoft.NET\Framework32\v4.5.50709\Keysight.KtSigGen <driver version>\Help directory. It contains:
In addition to the .chm files, the driver
installs MS Help Viewer driver help (VS2010 or newer) and may optionally
install integrated driver help for Visual Studio 2005/2008 (this may increase
the install time by several minutes).
Driver Examples and Source
Code
C# and VB.NET Driver example programs can be found in the folder: <Program Files (x86)>\IVI Foundation\IVI\Microsoft.NET\Framework32\v4.5.50709\Keysight.KtSigGen <driver version>\Examples. For
instructions on building examples, refer to Examples Readme.txt file in
the Examples folder.
The IVI.NET driver, if
optionally installed, can be found in <Program Files (x86)>\IVI Foundation\IVI\Microsoft.NET\Framework32\v4.5.50709\Keysight.KtSigGen <driver version>\Source. The source code is a Visual Studio 2015 C++ project and may be updated to newer versions of Visual Studio.
The driver help topic, Driver Examples, documents programming examples for Visual Studio (C#, VB.NET).
Each of these examples illustrates how to connect to an instrument
in the respective development environment.
The IVI resources page
(http://ivifoundation.org/resources/default.aspx) has documents and videos that
explain how to get started with an IVI.NET driver in different development
environments:
Configuring Instrument
Settings
The KtSigGen instrument
driver application programming interface (API) includes methods and properties
for setting instrument state variables, as well as methods for controlling the
instrument and reading results from the instrument. These are documented in the
KtSigGen Driver Reference help topic.
There are two primary API hierarchies that client programs may use to control the instrument. The first one is referred to as the instrument specific hierarchy. This hierarchy can be used to access all of the functionality of the instrument. This hierarchy is available to programs that use one of the driver constructors to instantiate the driver. For more information on using the driver constructors, refer to the information on Direct Driver Instantiation in the IVI.NET Programming Guide > IVI.NET Programming Basics > Instantiating the IVI.NET Driver help topic.
The second hierarchy is the optional IVI Instrument Class compliant hierarchy which supports limited, basic instrument functionality common to most instruments of similar type. If supported, this hierarchy can be used to access the IVI class API for the IviRFSigGen class. To see if this driver supports an IVI Instrument Class, refer to the IVI Compliance Information help topic. This hierarchy is available to programs that use the IVI.NET class factory to instantiate the driver. To access the IviRFSigGen hierarchy from IVI.NET, use the section of the driver documented under KtSigGen Driver Reference > IVI.NET Driver Hierarchy > IIviRFSigGen.
Configuring
Driver Settings
IVI instrument drivers implement inherent capabilities including properties that control driver behavior, utility methods, and identifying information. For more information about using the inherent capabilities, refer to
KtSigGen Driver Reference > IVI.NET Driver Hierarchy > IIviDriver help topic.
Properties that control driver behavior such as
simulation, range checking, and instrument status checking can be
enabled/disabled when initializing the driver or by using configuration
information in the IVI Configuration Store. For more information, refer to IVI.NET Programming Guide > IVI.NET Programming Basics > Instantiating the IVI.NET Driver help topic.
Direct I/O
IVI instrument drivers for message-based instruments include Read, ReadBytes, Write, and WriteBytes methods, as well as a reference to the underlying I/O, DirectIO, which enable you to perform I/O directly with the instrument. For more information on using these methods and properties, refer to the KtSigGen IVI.NET Driver > IVI.NET Reference > Driver Hierarchy > IKtSigGen > System help topic.
Instrument Command Coverage
IVI instrument drivers for SCPI message-based instruments typically implement the full functionality of the instrument available via the commands and queries with a few exceptions. The help reference topics for each method and property list the instrument command(s) that the driver implements for each function and parameter. SCPI mapping to driver methods and properties may also be found in the Instrument Command Reference help topic.
Some commands and queries are not suitable for an instrument driver. The following commands are NOT implemented in this driver:
Driver users can send any commands to a message-based instrument using the Direct I/O functions described above.
Driver Versions
Added AWGN support.
Added 5GNR support.
This is the initial release of the KtSigGen driver (version 1.0) for M93834B VXG and M9383B VXG-m Microwave Signal Generators. For future releases of the driver, this page will be updated with the essential information on the features and improvements in each signal generator driver release.
Obtaining
the latest Introduction and KtSigGen driver
Obtaining the latest revision of this
Introduction: This document is released with a new revision letter whenever
any information in this document changes. The revisions to the Introduction are
listed in the table below, with the most recent revision listed first.
Date |
Revision |
Description |
June 2020 |
1.0 |
First release of the Introduction document for driver version 1.2.1. |
To see if a later version
of this driver is available, perform the following steps:
Supported
Hardware and Software
Supported
Firmware Revision
A.03.01
Supported
Operating Systems
Supported Keysight Embedded Controllers
Embedded Controller |
Operating System |
M9037A |
Windows Embedded Standard 7 (64-bit) |
Keysight
IO
Libraries Suite
The IO Libraries Suite must be installed prior
to installing the KtSigGen driver. This driver supports the following IO
Libraries Suite releases, with the most recent
release listed first.
Release Date |
Release Version |
2020-02-07 |
18.1.25310.1 |
2019-07-23 |
2019 U1 |
2019-02-02 |
2019 |
2018-04-20 |
2018 Update 1 |
2018-01-31 |
2018 Update 0.2 |
2017-11-15 |
2018 Update 0.1 |
Keysight Chassis
This driver supports the following Keysight
chassis:
Supported
Keysight Command Expert Releases
Command Expert can be used to write programs to
learn how the signal generator works and to perform simple operations. This driver supports the following Command Expert releases, with the most recent
release listed first.
Release Date |
Release Version |
Comments |
2019-03-09 |
2019 |
Use of this version is recommended |
M9384B VXG and M9383B VXG-m Weight and Dimensions
The table below shows the maximum weight and dimensions of the M9384B VXG and M9383B VXG-m Microwave Signal Generators:
Weight |
Height |
Width |
Length |
35 kg |
190 mm |
445 mm |
578 mm |
M9384B VXG and M9383B VXG-m Environmental Conditions (Operating)
The table below lists the environmental conditions for the M9384B VXG and M9383B VXG-m Microwave Signal Generators:
Environmental Conditions (Operating) |
|
For indoor use only |
|
Altitude up to: |
3000m (9,842.2 ft) |
Temperature: |
00C to 400C |
Humidity: |
Maximum Relative Humidity (noncondensing): 95% RH |
M9384B VXG and M9383B VXG-m Equipment Ratings
The M9384B VXG and M9383B VXG-m Microwave Signal Generators can operate with mains supply voltage fluctuations up to +10% or -10% of the nominal voltage.
Power Requirements
Voltage and/or range (V) |
Frequency and/or range (Hz) |
Power in Watts, VA or Current(A) |
100/120 VAC |
50/60 Hz |
1200W Max |
220/240 VAC |
50/60 Hz |
1300W Max |
IVI
Compliance
This page provides IVI-required compliance
information for the KtSigGen driver. IVI Compliance is
describes in the IVI Specifications at: http://ivifoundation.org/specifications/default.aspx.
IVI
Compliance Category
IVI drivers come in a variety of types and
configurations. This section provides IVI-required compliance information on
the various categories of IVI compliance for the KtSigGen
driver.
IVI Generation |
IVI-2014 |
IVI Instrument Class |
IviRFSigGen |
Class Specification Version |
IVI-4.3 Revision: 2.0 |
The KtSigGen driver
supports the IVI Inherent Capabilities required of all IVI drivers. For
detailed information, refer to the KtSigGen
driver help file
.
Group Capabilities Supported:
iRFSigGenBase |
Yes |
IviRFSigGenModulateAM |
Yes |
IviRFSigGenModulateFM |
No |
IviRFSigGenModulatePM |
No |
IviRFSigGenAnalogModulationSource |
Yes |
IviRFSigGenModulatePulse |
Yes |
IviRFSigGenLFGenerator |
No |
IviRFSigGenLFGeneratorOutput |
No |
IviRFSigGenPulseGenerator |
No |
IviRFSigGenPulseDoubleGenerator |
No |
IviRFSigGenPulseGeneratorOutput |
No |
IviRFSigGenSweep |
No |
IviRFSigGenFrequencySweep |
No |
IviRFSigGenPowerSweep |
No |
IviRFSigGenFrequencyStep |
No |
IviRFSigGenPowerStep |
No |
IviRFSigGenList |
No |
IviRFSigGenALC |
Yes |
IviRFSigGenReferenceOscillator |
Yes |
IviRFSigGenSoftwareTrigger |
Yes |
IviRFSigGenModulateIQ |
Yes |
IviRFSigGenIQImpairment |
Yes |
IviRFSigGenArbGenerator |
No |
IviRFSigGenDigitalModulationBase |
No |
IviRFSigGenCDMABase |
No |
IviRFSigGenTDMABase |
No |
Optional
Features
This section provides IVI-required information
regarding optional IVI driver features supported by the KtSigGen
driver.
Interchangeability Checking |
No |
State Caching |
No |
Coercion Recording |
Yes |
Driver
Identification
This section provides IVI-required identity
information for the KtSigGen driver.
Driver Revision |
See driver version listed at top of this page |
Driver Vendor |
Keysight Technologies |
Driver Description |
IVI.NET Driver for the M9384B VXG/M9383B VXG-m Microwave Signal Generator
|
Prefix/Component Identifier |
KtSigGen |
Supported Models |
M9384B, M9383B |
Hardware
Information
Instrument Manufacturer |
Keysight Technologies |
Supported Instrument Models |
M9384B, M9383B |
Supported Bus Interfaces |
TCPIP, GPIB, USB |
32-bit
Software Information
Supported Operating Systems |
Windows 10 32-bit |
Unsupported Operating Systems |
Windows 2000 |
Support Software Required |
VISA.NET |
Source Code Availability |
Source code included with driver via custom installation option. |
64-bit
Software Information
Supported Operating Systems |
Windows 10 64-bit |
Unsupported Operating Systems |
Windows Vista 64-bit |
Support Software Required |
VISA.NET |
Source Code Availability |
Source code included with driver via custom installation option. |
Unit
Testing
Test
Setup Instrument
Instrument Models (FW Revision) |
M9384B |
Bus Interface |
TCPIP |
Operating System (Service Pack) |
Windows 10 |
OS Bitness/Application Bitness |
64-bit/32-bit |
VISA Vendor and Version |
Keysight VISA (IO Libraries Suite Version 2018 Update 0.1 or later) |
IVI Shared Components Version |
2.6.1 |
IVI.NET Shared Components Version |
1.4.1 |
Test
Setup Simulation
Instrument Models |
M9384B, M9383B |
Bus Interface |
N/A |
Operating System (Service Pack) |
Windows 10 |
OS Bitness/Application Bitness |
64-bit/32-bit, 64-bit/64-bit |
VISA Vendor and Version |
N/A |
IVI Shared Components Version |
2.6.1 |
IVI.NET Shared Components Version |
1.4.1 |
Driver
Installation Testing
Operating System (Service Pack) |
Windows 10 |
OS Bitness/Application Bitness |
32-bit, 64-bit |
Driver Buildability
Operating System (Service Pack) |
Windows 10 |
OS Bitness/Application Bitness |
32-bit, 64-bit |
Visual Studio Version |
VS 2017 |
Known
Issues
None - This driver does not have any known defects.
Keysight
Technologies has evaluated and tested this driver to verify that it meets all
applicable requirements of the IVI specifications at this time. This compliance
document was submitted to the IVI Foundation and agrees to abide by the dispute
arbitration provisions in Section 7 of the IVI Specification, section IVI-1.2:
Operating Procedures, if the IVI Foundation finds this driver to be
non-conformant.
More
Information
For more information about this driver and other
instrument drivers and software available from Keysight
Technologies, visit www.keysight.com/find/drivers.
Contact
Support
If you have feedback or need help using this
driver, contact Keysight Technical Support:
Trademarks
Ⓒ Keysight
Technologies 2019-2020
Microsoft, Windows, MS Windows, and Windows NT
are U.S. registered trademarks of Microsoft Corporation.
This document can be best viewed with Google Chrome 83.0.4103.106 and Internet Explorer 11.