Contact an Expert
X-Series Measurement Applications

Avionics Measurement Application, Multi-touch UI

This bundle is part of PathWave X-Series Measurement Applications

Installs on: Instrument


Key Features

  • 30-Day Free Trial for X-Series Measurement Applications
  • Embedded in the N9030B PXA high-performance signal analyzer with multi-touch user interface
  • Provides accurate VHF Omni-directional Ranging (VOR) and Instrumental Landing System (ILS) and marker beacon
  • Makes modulation quality assessments on the RF and audio (baseband) avionic signals
  • Verifies avionic signal generators which are used to test the receivers found in aircraft
  • ±0.025° VOR bearing accuracy±0.1% for AM modulation depth accuracy
  • As low as ±0.0001% DDM error for ILS
  • KeysightCare software support subscription included

This Bundle Includes

  • N9092EM0E X-Series measurement application license for avionics measurements with multi-touch UI
  • Avionics measurement application software subscription and support (12-month)

 

System Requirements

This Bundle Is Part of…

PathWave X-Series Measurement Applications — The industry's broadest offering of measurement applications for benchtop and modular signal analyzers for cellular communications, wireless connectivity, aerospace/defense, and general purpose.


Learn more: PathWave X-Series Measurement Applications

Select a Configuration

AU$ 5,558