Contact an Expert
Signal Studio Software

DFS Radar Profile Signal Creation and Offline Playback

This bundle is part of Signal Studio Software

Installs on: Instrument


Key Features

  • Create radar signals according to the radar profiles defined by FCC (FCC-06-96 and FCC-13-22), ETSI (EN 301 893 V1.7.1 and EN 302 502 V1.2.1), Japan MIC, China, and Korea Standards for DFS test

  • Create fixed, short, and long pulse radar signals (w/chirp) and frequency hopping radar signals

  • Adjust pulse width, PRI, number of bursts and trials within the standard range

  • Waveforms generated for each trial are unique including randomized sets of radar parameters; trial lists can be saved and loaded for test repeatability
  • KeysightCare software support subscription included

This Bundle Includes

  • Signal Studio software for DFS signal creation
  • Instrument embedded license for live connection, downloading and offline playback of DFS profiles for FCC, ETSI, Japan MIC, Korea, and China waveforms with Keysight supported signal generatos

System Requirements

Instrument Compatibility

This Bundle Is Part of…

Signal Studio Software — Signal creation for a wide range of general purpose or standards-based signals.


Learn more: Signal Studio Software

Select a Configuration

AU$ 4,359