Choose a country or area to be content specific to your location
-
Products + Services
-
Oscilloscopes + Analyzers
- Oscilloscopes
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel Data Acquisition Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter and Device Analyzers, Curve Tracers
-
Meters
-
Generators, Sources + Power
-
Software
-
Wireless
-
Modular Instruments
-
Network Test
-
Network Security + Visibility
-
Additional Products
-
Services
- All Products, Software, Services
-
-
Solutions
- Industries
- Insights
- Resources
- Support
- Home
- Products and Services
- ...
- PathWave Test Software
- PathWave X-Series Measurement Applications
- W9063A Analog Demodulation Measurement Application for CXA [Discontinued]
W9063A Analog Demodulation Measurement Application for CXA
- Overview and Features
- Post-Purchase Upgrades
- Resources
HIGHLIGHTS
The W9063A is discontinued after June 1, 2019. The replacement model is the N9063EM0D X-Series Measurement Application with KeysightCare.
Signal analysis
- Display modulation metrics, such as AM depth, FM deviation, PM deviation, total harmonic distortion (THD), and signal to noise and distortion ratio (SINAD), FM Stereo (left to right ratio, mono to stereo ratio, 38 kHz pilot frequency and phase error)
- Analyze analog modulated signals with selection of detectors: Peak+, Peak-, (Pk-Pk)/2 and RMS
- View RF spectrum, demodulated waveform, AF (modulating signal) spectrum, and demodulation metrics table at the same time with quad view: View MPX, mono, stereo, left and right channel and RDS/RBDS decoding of FM Stereo signal; view transmitter "attack/release" timing
- Play the modulating signal over a speaker (sometimes referred to as “tune and listen”)
Measurements
- Modulation analysis for AM, FM, PM and FM Stereo signals
- One-button measurements
- Supplies most complete set of post-demod filters
- Runs inside CXA signal analyzer
Performance
- AM depth accuracy: ±0.2% + 0.002 × (measured value); AM rate accuracy: ±0.05 Hz
- FM deviation accuracy: ±0.4% x (rate + deviation); FM rate accuracy: ±(0.01% x reading)
- PM deviation accuracy: ±(1 rad x (0.005 + (rate/ 1MHz)); PM rate accuracy: ±0.2 Hz
- FM Stereo SINAD 67 dB and left to right ratio 68 dB with CCITT filter
Other features
- License key upgradable
- Fixed and transportable perpetual license available
- SCPI remote user interface
The analog demoduation measurement application for CXA is one in a common library of more than 25 measurement applications in the Keysight X-Series, an evolutionary approach to signal analysis that spans instrumentation, measurements and software. By expanding the X-Series signal analyzers into easy-to-use analog modulation testers, the application provides fast one-button measurements for AM, FM, PM and FM Stereo/RDS signals. The measurement application further offers a variety of tools to make your analog demodulation faster, easier, and more accurate.
Make your analog demodulation analysis fast, easy, and accurate
- Accelerate time to market by quickly characterizing analog modulation qualities
- Simplify your verification test processes with multiple domain analysis
- Optimize your modulation analysis with a selection of detectors and filters
- Maximize your design confidence with the highest measurement accuracies