Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight time sync analyzers integrate O-DU emulation, hardware-timed impairment injection, and multiport synchronization measurement into a unified platform — designed for validating timing performance across ORAN fronthaul and distributed MIMO antenna systems. These analyzers enable control, user, sync, and management plane testing (C/U/M/S-plane) while measuring clock quality and skew with 1 ns timestamp resolution across multiple radio units. They provide accurate SyncE/PTP emulation and dynamic impairment injection for rigorous O-RU synchronization validation and massive MIMO debugging. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Emulate 10 GE to 100 GE fronthaul while validating C/U/M/S-plane timing and PTP profile compliance under realistic network conditions.
Precisely inject time error, wander, and holdover impairments across multiple ports with hardware-timed accuracy to validate sync margin and robustness.
Measure timestamp-based skew and phase across antenna paths to ensure accurate timing for beamforming in distributed RU systems.
Select from GNSS, PPS, rubidium, or 10 MHz reference inputs to automate synchronization testing with Python or REST APIs for reproducible validation.
Form factor
Appliance, Timing Card (Non-Rubidium), Timing Card (Rubidium), Ethernet Line Card, Software
Interface speed modes
100GE, 25GE, 10GE
Protocol support
TSA Advanced Software, PTP Generation and Measurement, SyncE Generation and Measurement, O-RU S-Plane Conformance
941-0120
The Keysight time syn analyzer offers seamless testing with the high-performance Open RAN distributed unit (O-DU) emulator, designed for MIMO and massive MIMO O-RAN Radio Unit (O-RU) test and validation. The solution includes a versatile appliance and a base 3U software rack mount.
944-1801
The Keysight time sync analyzer includes a timing card that provides enhanced accuracy, flexible configuration, and versatile testing.
944-1802
The Keysight time sync analyzer includes a timing card with Rubidium to ensure enhanced stability and high precision.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
In 5G and ORAN deployments, both impairments can disrupt phase-coherent beamforming, cause inter-symbol interference, and affect QoS for applications such as AR/VR, industrial automation, and private LTE/5G networks. Advanced test platforms allow engineers to both measure these impairments with sub-nanosecond timestamp resolution and inject them to validate network resilience and holdover performance.
Compliance with these standards ensures timing accuracy, service reliability, and smooth interoperability during network integration. Conformance testing is particularly important for verifying O-RUs and transport switches before deployment in production 5G networks.
Modern fronthaul and backhaul networks use a variety of line rates, 10GE, 25GE, 50GE, 100GE, and emerging 400GE/800GE links, each with unique serialization delay, PHY characteristics, and protocol stack behaviors. Synchronization performance can vary significantly with interface speed due to changes in packetization delay, buffer architecture, and jitter profiles.
Testing across all relevant speeds ensures that timing alignment and phase accuracy are maintained under different bandwidth conditions, traffic profiles, and load scenarios. This is critical for operators planning scalable 5G-to-6G evolution, as undetected sync degradations at higher speeds can cause costly field issues after upgrades.