Data Sheets
Keysight N8821A
USB 3.1 Protocol Triggering and Decode for Infiniium Series Oscilloscopes Data Sheet
Easily Debug and Test Designs That Include USB 3.1 Protocols
Serial buses such as USB 3.1 are widely used today in electronic designs. In many designs, these serial buses provide content-rich points for debug and test. However, since these protocols transfer bits serially, using a traditional oscilloscope has limitations. Manually converting captured 1’s and 0’s to protocol requires significant effort. In addition, traditional scope triggers are not sufficient for specifying protocol-level conditions.
Now you can extend your oscilloscope’s capability with the N8821A USB 3.1 protocol triggering and decode application. It makes it easy to debug and test USB 3.1 designs.
30-second USB 3.1 setup
Configure your oscilloscope to display protocol decode in under 30 seconds. Use “Auto Setup” to automatically configure sample rate, memory depth and threshold and trigger levels.
USB 3.1 Protocol Triggering and Searching
Get access to a rich set of integrated protocol-level triggers. The application includes a suite of configurable protocol-level trigger conditions specific to USB 3.1. The application uses software-based search triggering when serial triggering is selected.
With software-based protocol triggering, the oscilloscope takes signals acquired using scope channels and reconstructs protocol frames after each acquisition. It then inspects these protocol frames against specified protocol-level trigger conditions and triggers when the condition is met.
USB 3.1 protocol decode
The Keysight Technologies, Inc. USB 3.1 protocol viewer includes correlation between the waveforms and the selected packet. The selected packet (highlighted blue row in the listing) is time-correlated with the blue vertical line in the waveform display. Move the blue tracking marker in time through waveforms, and the blue bar will automatically track in the packets window. Or you can scroll through the packet viewer and highlight a specific packet. The time-correlation tracking marker will move to the associated point in the waveform.
Fill the entire display with compact protocol information using the full screen listing. The protocol viewer window shows the index number, time stamp value, and data content for each serial packet in the list. Scroll through all decoded serial packets to find events of interest or errors in the transmission. Data in the listing window can be saved as .csv or .txt file for offline analysis or documentation. Error packets are shown in red to help with debug.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.