Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N9071EM0E GSM/EDGE/Evo Measurement Application, Multi-Touch UI
Perform GSM/EDGE BS/MS transmitter measurements
Starting from
Perform GSM/EDGE/Evo base station and mobile station transmitters one-button measurements with pass/fail tests as defined by 3GPP standard.
HIGHLIGHTS
- Compliant with GSM, EDGE and EDGE Evolution including VAMOS1 and Multi-Carrier BTS (MCBTS) per 3GPP GERAN standard
- Base station measurements: phase and frequency error; output RF spectrum (ORFS) for single carrier, multi-carrier and VAMOS enabled BTS; power vs. time (PvT); intermodulation products; TX band spur and more
- Mobile station measurement: EVM; phase and frequency error; ORFS; PvT; TX band spur and more
- Support Multi-Carrier BTS (MCBTS) and adaptive QPSK (AQPSK) modulated VAMOS1 measurements per 3GPP TS 45 standard
- Support multiple result views: constellation diagram, multi-slot power vs. time, ORFS for single and multi-carrier, demodulated bits, EVM vs. symbol, error summary, spectrum, time domain and more
- Performance: EDGE Evolution EVM floor: up to 0.6% (0.4% nominal); EDGE ORFS due to modulation dynamic range: up to -84 dB (-85.9 dB typ.) at 600 kHz offset; Absolute power accuracy: up to 0.19 dB
- Support multi-touch user interface and SCPI remote interface programming
- KeysightCare software support subscription included
- Keysight supports tiered application models with N-models for UXA/PXA/PXE, E-models for MXA/EXA/MXE/VXT, and W-models for CXA. The higher tiered application models can run at the lower platforms, which means N-models can run on all platforms, E-models can run on MXA/EXA/MXE/VXT and CXA, and W-models can only run on CXA
Extend the Capabilities of Your Product
Want help or have questions?