Können wir Ihnen behilflich sein?
D9010LSSP Low Speed Protocol Decode/Trigger Software (I2C, SPI, RS232, I2S, JTAG ...)
Low Speed Protocol Decode/Trigger Software (I2C, SPI, RS232, I2S, JTAG ...)
Buy an Oscilloscope, Get Free Memory & Software
For a limited time, receive a free memory upgrade and software package when you purchase an Infiniium EXR-Series Oscilloscope
Highlights
- Get your low-speed serial debug done faster and simpler by using this package, which combines over 10 of the most popular interfaces into one
- Set up your scope to show specific protocol decoding in less than 30 seconds with an auto-setup feature
- Get access to a rich set of integrated protocol-level triggers – see datasheet for a complete list
- Save time and eliminate errors by viewing packets at the protocol level
- Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause
This bundle includes powerful decoding and triggering for the following serial bus standards: I²C, SPI, Quad SPI, eSPI (including Quad eSPI), RS232/UART, Manchester, I²S, SVID, and JTAG (IEEE 1149.1). It is compatible with S-Series, V-Series, Z-Series, EXR-Series, MXR-Series, UXR-Series, 9000 Series, and 90000 Series Infiniium oscilloscopes. For detailed information on the decode and trigger settings, please refer to the datasheet.
Free Trials
Get a 30-day trial license for D9010LSSP.
The D9010LSSP Low Speed Protocol Decode/Trigger software comes pre-installed on Keysight Infiniium oscilloscopes, so there are no files to download and install.
Interested in a D9010LSSP?
Extend the Capabilities for Your Low Speed Protocol Decode/Trigger Software (I2C, SPI, RS232, I2S, JTAG ...)
Featured Resources for D9010LSSP Low Speed Protocol Decode/Trigger Software (I2C, SPI, RS232, I2S, JTAG ...)
Want help or have questions?