Choose a country or area to see content specific to your location
Datenblätter
Keysight Technologies
E6618A Multiport Adapter
Used with the Keysight Technologies, Inc. E6630A wireless connectivity test set, the Keysight Technologies E6618A multiport adapter helps you significantly accelerate throughput during non-signaling wireless connectivity device manufacturing test.
The E6618A is controlled by a plug-and-play USB connection with the E6630A. The solution enables the connection of multiple devices under test (DUTs) to a single instrument for parallel testing.
Definitions and Conditions
All data listed in this datasheet are nominal values when the E6618A is used in conjunction with the E6630A. Nominal values indicate expected performance, or describe product performance that is useful in the application of the product, such as a 50 Ω connector. This data is not warranted and is measured at room temperature (approximately 25 °C).
RF performance
RF performance (continued)
Front panel
General specifications
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
*Indicates required field
Thank you.
A sales representative will contact you soon.