Choose a country or area to see content specific to your location
Datenblätter
Applications
Designed to extend the operation of the Keysight Technologies, Inc. N4962A serial BERT 12.5 Gb/s for continuous operation from 500 Mb/s to 12.5 Gb/s.
XAUI BERT tester using four N4962A serial BERT 12.5 Gb/s and the N4963A clock synthesizer 13.5 GHz to enable a synchronous four lane BER tester at a fraction of the cost from competitors.
Stand alone lab clock source for general purpose use.
Features
Small compact size
Wide range 500 MHz to 13.5 GHz square wave generator
Jitter injection capability from 1 Hz to 100 MHz
Six pairs of differential outputs, 3 pairs jittered and 3 pairs unjittered
One set of differential outputs offer independent delay adjustment relative to the other outputs
Wide range of amplitude (600 to 2000 mV)
DC offset adjustable for driving different logic types (−2.0 to 2.0 V)
GPIB controllable for automated use
Very low jitter typically < 1.5 ps rms
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
*Indicates required field
Thank you.
A sales representative will contact you soon.