Column Control DTX

5517A, 5517B, 5517C, 5517CL, 5517D, 5517DL, 5517EL, 5517FL, 5517GL Laser Heads for Transducer Systems

Product Fact Sheets

Product Fact Sheet

The Keysight Technologies, Inc. 5517 series are Class II helium-neon lasers sources that provide highly stable and accurate 633 nm wavelength light for precision dual-frequency interferometry.

A variety of Zeeman split frequencies, beam size, power levels, and special options are available to meet your systems requirements. Keysight lasers are known for their reliability, with a mean time between failures (MTBF) of greater than 50,000 hours typical.

Key features

- 2 ppb vacuum wavelength stability (1 hour); 20 ppb (lifetime)

- ± 0.1 ppm wavelength accuracy standard; ± 0.02 ppm with optional calibration

- MTBF > 50,000 hours (typical)
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
By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement Informationen darüber, wie wir diese Daten verwenden.

Thank you

A sales representative will contact you soon.

Column Control DTX