Choose a country or area to see content specific to your location
Applikationsberichte
Engineers typically use pulse generators to create pulses for characterizing digital devices. A pulse generator is well suited for applications that require fast transition times, high accuracy or frequencies higher than 50 MHz. A dedicated pulse generator may offer multiple channels, pattern generation, double pulses, RZ (return-to-zero) pulses, and the ability to add jitter to the pulse train. When you are testing complex logic, these features give you the capabilities you need to get your job done.
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
Entdecken