Maximize Your Memory with the Infiniium MXR
Flyer
The Infiniium MXR oscilloscope is a new product from Keysight that offers 1.6 Gpts of flexible memory for capturing longer signals without compromising sample rate. This capability ensures accurate measurements on slow signals and confidence in analysis. For a limited time, customers can get 1.6 Gpts of flexible memory for FREE (a $14,000 value) when they purchase a new Infiniium MXR oscilloscope with promo code 6.056. This promotion is available worldwide until September 30, 2023. Customers can also save more by combining this promotion with a Good, Better, Best Bundle for an additional 25% in savings. These bundles are crafted by Keysight engineers to provide everything needed to jumpstart a project. The eligible Infiniium MXR models are MXR054A, MXR104A, MXR204A, MXR254A, MXR404A, MXR604A, MXR058A, MXR108A, MXR208A, MXR258A, MXR408A, and MXR608A. Keysight is a company that enables innovators to push the boundaries of engineering by quickly solving design, emulation, and test challenges to create the best product experiences. Customers can contact their Keysight representative or visit www.keysight.com for more information.