Choose a country or area to see content specific to your location
Applikationsberichte
Developing a new product can be extremely challenging, from designing a new chassis to ensuring the product works as intended. However, another issue is ensuring the product's functionality and durability in harsh working environments. The International Electrotechnical Commission (IEC) developed the IEC61000-4-11 standard to ensure that today's products meet the maximum level of survivability and safety. This application note describes how the Keysight AC6900 can help ensure your new product complies with IEC standard 61000-4-11 and passes rigorous field testing.
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
Entdecken