testcase TC_SS_MAC_CAT_BV_H001() runs on Simu system TestAdapter {...}
Generated with T3Doc 2.0 on Fri Jan 30 15:06:38 CET 2009.

Configuration

Specific requirements:
- UL SF:
- UGS
- Packet Generator required
- Most Robust UIUC used


Description

Test Strategy:
� No Frag/ No Pack in UL UGS SF.
� e_qpskCc1over2/e_qpskCtc1over2
� TTCN instructs the test adapter with xf_grantUiuc to grant N number of slots.
� TTCN instructs test operator to use packet generator to create UL packets.
Each packet is small enough to fit 2 packets in the granted N number of slots.
� If during a period of 10 seconds 2 UL MAC PDUs with same frame number are received
in TTCN , then verdict PASS.
� If during a period of 10 seconds no 2 UL MAC PDUs with same frame number are
received in TTCN, then verdict INCONC.



Purpose

TP/SS/MAC/CAT/BV-H001
TP version: 0.0.14
Initial condition: IUT is operating.
Test Purpose: Check that: When generating contents of an uplink burst, the IUT
- either concatenates MAC Management, User Data, and Bandwidth
Request PDUs to fill the burst,
- or transmits the MAC Management, User Data, Bandwidth Request
PDUs in separate bursts.