What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
16500B Operating System Software (Version 3.14)
These files contain the 3.14 OP SYS for the 16500B and are dated 07/18/97. (Note: These are DOS files. DO NOT use the lifutil to copy.)
All files on these 5 disks should be copied into the '\SYSTEM' directory on the 16500B hard disk drive.
The 3.14 version is the same as the 3.13 version except for the 'SYS_034' file which has been updated to support the E2474A. If you/customer already has version 3.13 installed...just 'get' the 'SYS_034' (on Disk #4) file and copy it over the existing 'SYS_034' file on the 16500B Hard Drive.
Version 3.14 or later of the 16500B operating system is required to work with the the E2474A.
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 | 버젼 | 버전 설명 |
---|---|---|
1997-08-04 | 3.14 | Operating system software files for the 16500B logic analysis system. |
릴리스 날짜 | 버젼 |
---|---|
1997-08-04 | 3.14 |
Version Description |
---|
Operating system software files for the 16500B logic analysis system. |
다운로드 방법
- Click the download button, select file and save.
설치 방법
- See Documentation
라이센스
- Does Not Require a License
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE