What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
GFSK IQ Baseband Builder
The GFSK IQ Baseband Builder (GFSK IQBB) was developed on MATLAB version 8.0.0.783 (R2012b), allowing you to create GFSK baseband waveforms. It contains 2 files for you to use in the MATLAB environment:
- GFSK_N9310A_33522B_IQ.m file is used to generate baseband waveform data and download them to 33522B.
- Data.m file is used to make custom IQ baseband signal.
With the GFSK IQBB program, you can download the GFSK baseband waveform data into a Keysight 33522B 2-channel waveform generator and generate the GFSK baseband signals. Furthermore, you can input the GFSK baseband signals into the Keysight N9310A RF signal generator to generate the real-world GFSK signals.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2013-04-01 | 1.0 | Initial release - The GFSK IQ Baseband Builder (GFSK IQBB) was developed on MATLAB version 8.0.0.783 (R2012b), allowing you to create GFSK baseband waveforms. |
Release Date | Version |
---|---|
2013-04-01 | 1.0 |
Version Description |
---|
Initial release - The GFSK IQ Baseband Builder (GFSK IQBB) was developed on MATLAB version 8.0.0.783 (R2012b), allowing you to create GFSK baseband waveforms. |
How to Download
- Click the download button
- Save files to PC
How to Install
- Open up MATLAB and set the Current Folder to the folder containing the GFSK IQBB program files
- Open GFSK_N9310A_33522B_IQ.m file and click the Run button in the shortcut toolbar
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
- MATLAB version 8.0.0.783 (R2012b) or above
Supported Instruments
- 33522B dual channel waveform generator
No previous versions available
SHOW MORE