When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you need to add application support after your initial logic analyzer purchase or are controlling a logic analyzer from a host PC, you must install the appropriate software before you can make measurements.

To install the application software you have downloaded, select Start, Run… SetupProbeMIPIxxxxxxxx.exe (where xxxxxxxx is the version number) , OK.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2012-12-20 05.50 For installing the compatible Keysight N4851A/B, N4861A/B MIPI D-PHY digital acquisition/stimulus probes software package.
Release Date Version
2012-12-20 05.50
Version Description
For installing the compatible Keysight N4851A/B, N4861A/B MIPI D-PHY digital acquisition/stimulus probes software package.

How to Download

  • Click the download button, select file and save.

How to Install

  • To install the application software you have downloaded, select Start, Run SetupProbeMIPIxxxxxxxx.exe where xxxxxxxx is the version number , OK

Licensing

  • Requires a License

Installs on: PC / Instrument

Operating System

  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2

Supported Instruments

  • 16800 series and 16900 series Logic Analyzers
No previous versions available
SHOW MORE