What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
DDR Setup Assistant and Eyefinder (32-bit)
The DDR3 EyeFinder software is a tool to help you position sampling points for accurate read and write data capture. The software triggers on valid read and write commands with your system executing any memory test suite or stimulus program. The software will then display read and write data valid windows as a result of the scan.
This software is used in conjunction with:
- Logic and Protocol Analysis Software
- B4621A DDR2 and DDR3 Bus Decoder
- B4622A DDR2/3 Protocol Compliance and Analysis Tool
- B4623A Bus Decoder for LPDDR and LPDDR2 Application Software
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2015-02-09 | 05.90 | For installing the compatible DDR3 Eyefinder software package. |
Release Date | Version |
---|---|
2015-02-09 | 05.90 |
Version Description |
---|
For installing the compatible DDR3 Eyefinder software package. |
How to Download
Click the download button, select file and save.
How to Install
After you have downloaded the software, double click on the setup file then follow the instructions which are displayed.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows 8.1
- Windows Server 2003 SP2
- Windows Server 2008 SP2
- Windows Server 2008 R2 SP1
Prerequisites
-
Supported Instruments
- 16950B, 16962A, U4154A Logic Analyzers
No previous versions available
SHOW MORE