Software Release Date: August 2005
5DX System Requirements: Series II/2, Series 3 & Series 5000
Controller Requirements: Kayak 400 or greater
Operating System: Windows XP Professional Service Pack 1 or 2 or Windows NT Service Pack 6a
Software Requirements: 8.2.5 or later

The Keysight 5DX CR20765 software patch contains a fix for a problem seen by several customers where results information does not show up at repair. The Automatic Reporter window indicates that there was an invalid RMFT key. This is not a complete 5DX installation. The 5DX must already have the 5DX 8.2.5 software installed prior to installing this patch.

Installation Instructions:

  1. All users of releases prior to 8.2.5 must first install the 8.2.5 release. This is not a cumulative patch. It only contains a fix.
  2. Read the 5DX CR20765 Install Instructions. This document guides you through the installation of the CR20765 patch.
  3. Download and install the 5DX CR20765 patch to the 5DX.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2005-08-29 n/a N/A
Release Date Version
2005-08-29 n/a
Version Description
N/A

How to Download

  • Information Not Available

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: PC

Operating System

  • Windows XP

Prerequisites

  • See Above

Supported Instruments

  • See Above
No previous versions available
SHOW MORE