The Scope Link software allows users’ remote access U1610A and U1620A handheld oscilloscope from a PC via USB connection to monitor or log data in real-time basis. There is also incorporated a feature that allows users’ to create a test report based on the saved waveform.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2012-05-18 0.37 Scope Link software for U1610A/U1620A digital handheld oscilloscope (Revision 0.37).
Release Date Version
2012-05-18 0.37
Version Description
Scope Link software for U1610A/U1620A digital handheld oscilloscope (Revision 0.37).

How to Download

  • Run or save the ScopeLink_v0.37_a.exe installer file by clicking on the Download button.

How to Install

  • Step 1: Close all other applications running on your PC, double-click the Scope Link installer file to start the installation.

  • Step 2: Follow the on-screen instructions to proceed with the installation.

  • Step 3: Click Finish when the installation has completed. A shortcut for this application software will be created on your desktop.
     

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 7
  • Windows Vista
  • Windows XP SP3

Prerequisites

  • 1. Ensure that the handheld scope is loaded with firmware version 0.129.0 and above, in order the Scope Link software. Download the firmware here: Firmware for U1610A/U1620A Handheld Digital Oscilloscope

  • 2. The Agilent Scope Link software requires a PC with the minimum requirements installed:-
        • Microsoft® Windows® XP SP3 or higher
        • Processor speed 800 MHz or higher
        • RAM memory 256 MB or higher
        • 1 GB hard disk free space or higher
        • Available USB port
     

Supported Instruments

  • U1610A U1620A
No previous versions available
SHOW MORE