The N5467A User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for Infiniium oscilloscopes with minimal programming.

The generator tool can be installed on an Infiniium oscilloscope or a development PC.

The generator tool is free, but your Infiniium oscilloscope must have the N5467A license in order to run generated applications.

Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
무료 Trial
릴리스 날짜 버젼 버전 설명
2013-11-15 01.80 The N5467A User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for Infiniium oscilloscopes with minimal programming.
릴리스 날짜 버젼
2013-11-15 01.80
Version Description
The N5467A User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for Infiniium oscilloscopes with minimal programming.

다운로드 방법

  • Click the download button and save the file to a temporary directory on the Infiniium oscilloscope or a development PC.

설치 방법

  • On the oscilloscope or development PC, open (execute) the downloaded file, and follow the on-screen installation instructions.

라이센스

  • Requires a License

Installs on: PC / Instrument

운영 체제

  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2

선결 조건

  • Please see the release notes under Supporting Documentation.

지원되는 계측기

  • 80000, 90000, 90000-X Series and 9000 Series Infiniium oscilloscopes
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE