What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
16500B Operating System Software (Version 3.14)
These files contain the 3.14 OP SYS for the 16500B and are dated 07/18/97. (Note: These are DOS files. DO NOT use the lifutil to copy.)
All files on these 5 disks should be copied into the '\SYSTEM' directory on the 16500B hard disk drive.
The 3.14 version is the same as the 3.13 version except for the 'SYS_034' file which has been updated to support the E2474A. If you/customer already has version 3.13 installed...just 'get' the 'SYS_034' (on Disk #4) file and copy it over the existing 'SYS_034' file on the 16500B Hard Drive.
Version 3.14 or later of the 16500B operating system is required to work with the the E2474A.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
1997-08-04 | 3.14 | Operating system software files for the 16500B logic analysis system. |
Release Date | Version |
---|---|
1997-08-04 | 3.14 |
Version Description |
---|
Operating system software files for the 16500B logic analysis system. |
How to Download
- Click the download button, select file and save.
How to Install
- See Documentation
Licensing
- Does Not Require a License
Installs on: Instrument
Prerequisites
- Information Not Available
Supported Instruments
- 16500B
No previous versions available
SHOW MORE