What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Firmware for Compact Tunable Laser Source Modules
This is a firmware package for optical power sensor modules and power head interface modules. Please use the module update program for installing this firmware file to your instruments
IMPORTANT: The Module Update Program is required for all module updates.
You can upgrade Keysight module firmware via GPIB. In some cases, LAN or a serial null-modem cable connection can also be used.
Requirements:
- PC running Windows operating system.
- To update via GPIB the PC must be fitted with a suitable interface card or adapter.
- Alternatively, a serial null-modem cable is required, such as is supplied with your Keysight Lightwave mainframe.
Download and extract "ModuleUpdate.exe" to a directory on your PC's hard drive, then execute Module_Update.exe to install the module update program.
The readme.htm file asssociated with the module update program contains:
- Notification of prerequisites,
- Notification of known issues,
- Detailed instructions for use.
Be sure to study this file before attempting to use the module update software.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2012-09-26 | 5.05 | Firmware for compact tunable laser modules |
Veröffentlichungsdatum | Version |
---|---|
2012-09-26 | 5.05 |
Version Description |
---|
Firmware for compact tunable laser modules |
How to Download
See Above
How to Install
See Above
Lizenzierung
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Voraussetzungen
See Above
Supported Instruments
- 81960A, 81940A, 81980A, 81949A, 81989A
How to Download
- See Above
How to Install
- See Above
Lizenzierung
- Does Not Require a License
Supporting Documentation
Add-On Software / Utilities
SHOW MORE