This firmware upgrade process is only for PC users with MS-DOS®, Windows® 3.1 and Windows 95. It should not be used with any version of Windows NT®. It is highly recommended that the instruction page be printed for easier reference.

The following procedure must be used to download the firmware files. This is because the final firmware disks must be in LIF format. This procedure first downloads files to a PC and then creates a LIF format disk. Remember that all firmware files require a 1.44 MByte floppy disk (High Density). Remember that a PC cannot view the contents of a LIF format floppy. However, the 871xC family can read both LIF and MS-DOS formats. Use the 871xC firmware upgrade with any 8711C, 8712C, 8713C, 8714C, or 8730A RF network analyzer. When downloading the software, follow the instructions! Click on the hyperlink "8711C, 8712C, 8713C, 8714C Firmware Upgrade Procedure C.04.52"

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2004-02-20 C.04.52 8711C, 8712C, 8713C, 8714C Network Analyzer Firmware Upgrade
Release Date Version
2004-02-20 C.04.52
Version Description
8711C, 8712C, 8713C, 8714C Network Analyzer Firmware Upgrade

How to Download

  • See Documentation

How to Install

  • See Documentation

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 95/98
  • Windows 3.1

Prerequisites

  • See Documentation

Supported Instruments

  • 8711C, 8712C, 8713C, 8714C
No previous versions available
SHOW MORE