Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2001-04-01 A.00.00 Initial Release. Conforms with the VXIplug&play standard. The only exceptions are that it does not have a soft front panel or a knowledge base file.
Veröffentlichungsdatum Version
2001-04-01 A.00.00
Version Description
Initial Release. Conforms with the VXIplug&play standard. The only exceptions are that it does not have a soft front panel or a knowledge base file.

How to Download

  • Click the download button and save the file to your PC.

How to Install

  • See the Readme under Supporting Documentation.

Lizenzierung

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows NT
  • Windows 95/98

Voraussetzungen

  • See the Readme under Supporting Documentation.

Supported Instruments

  • 86130A

Ähnliche Links

Keine Softwareversion verfügbar
SHOW MORE