What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N5467A User Defined Application (UDA) Generator
The N5467A User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for Infiniium oscilloscopes with minimal programming.
The generator tool can be installed on an Infiniium oscilloscope or a development PC.
The generator tool is free, but your Infiniium oscilloscope must have the N5467A license in order to run generated applications.
A Keysight recomenda usar a versão mais atual, que inclui as correções de bugs e arquivos de segurança mais atualizados disponíveis.
Gratuito
Trial
Data de lançamento | Versão | Descrição da Versão |
---|---|---|
2013-11-15 | 01.80 | The N5467A User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for Infiniium oscilloscopes with minimal programming. |
Data de lançamento | Versão |
---|---|
2013-11-15 | 01.80 |
Version Description |
---|
The N5467A User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for Infiniium oscilloscopes with minimal programming. |
Como Baixar
Click the download button and save the file to a temporary directory on the Infiniium oscilloscope or a development PC.
Como Instalar
On the oscilloscope or development PC, open (execute) the downloaded file, and follow the on-screen installation instructions.
Licenciamento
- Requires a License
Documentação de suporte
Installs on: PC / Instrument
Sistema Operacional
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
Pré-requisitos
Please see the release notes under Supporting Documentation.
Instrumentos Compatíveis
- 80000, 90000, 90000-X Series and 9000 Series Infiniium oscilloscopes
Não há versão de software disponível
SHOW MORE