How do I remotely program my spectrum or vector signal analyzer?
The following information may assist you in remotely programming your spectrum analyzer.
Available interfaces:
Your E4406A or PSA spectrum analyzer comes standard with GPIB and LAN interfaces. The LAN interface in both of these instruments support SCPI LAN communication. The ESA or EMC spectrum analyzer currently comes standard with either the RS-232 or GPIB interface. ESA spectrum analyzer LAN is supported when used with the Keysight E5810A LAN-to-GPIB gateway. More information can be found at the following link:
USB can be used with the all instruments that have GPIB capability when used with the 82357A USB-to-GPIB interface. Additional information is available at the following link:
Programming Examples:
Programming Guides:
E7400A EMC, 8560E/EC and 89600 Series Programming Guides | ||
---|---|---|
E7400A EMC Series | 8560E/EC Series | 89600 Series |
Programmer's Guide | Programmer's Guide | 89600 Series Documentation |
Instrument Messages and Funct. Tests | 85620A Mass Memory Module Guide | |
Programming Conversion Guide |