Starting Download..
save Save

How do I upgrade my AXIe Arbitrary Waveform Generator?

The majority of the arbitrary waveform generator options that are sold at the time of instrument purchase are also available as an upgrade option.

Most of the upgrade options are software upgrades that can be accomplished by the user.

On purchase of a software upgrade, you will receive an entitlement certificate that will allow you to log on to the Keysight License website and redeem your license. The software can then be activated on the arbitrary generator by entering the obtained license key.

Entitlement certificates are available for paper and/or electronic (email) delivery. If you select an email delivery option, you will be sent an electronic copy of the entitlement certificate, often on the same day. There is no additional cost for this service.

For hardware upgrades, the instrument has to be sent to a Keysight Service Center.

M8190A 12 Gsa/s Arbitrary Wavefrom Generator Upgrades 

Option Description Upgrade Contents eDelivery Available Minimum
Firmware Version
Additional Requirements Installed By
M8190AU-LPN Upgrade M8190A with Low Phase Noise Hardware upgrade No Version 5.2.0.0 Only for 2-channel module Service Center
M8190AU-14B Upgrade M8190A with 14 bit Resolution with 8 GSa/s SW license per AWG module Yes Any   User
M8190AU-12G Upgrade M8190A with 12 GSa/s with 12 bit resolution SW license per AWG module Yes Any   User
M8190AU-02G Upgrade M8190A from 128 MSa to 2 GSa Memory /Channel SW license per AWG channel Yes Any   User
M8190AU-AMP Upgrade M8190A with Additional AC and DC Amplifier SW license per AWG module Yes Any   User
M8190AU-SEQ Upgrade M8190A with Sequencer SW license per AWG module Yes Any   User
M8190AU-FSW Upgrade M8190A with Fast Switching (requires Export Control License) SW license per AWG module Yes Any Initial product configuration must include
M8190A-12G or M8190AU-12G
User
M8190AU-DUC Digital Upconversion License Upgrade for the M8190A Arbitrary Waveform Generator SW license per AWG module Yes Any   User
M8190A-801 Microwave Phase Matched Balun, 6.5 GHz, Max SMA Jack Accessories No Any   User
M8190A-805 Low Pass Filter, 2800 MHz, Max SMA, VLF 2850+ Accessories No Any   User
M8190A-806 Low Pass Filter, 3900 MHz Max SMA, VLF 3800+ Accessories No Any   User
M8190A-810 Cable Assembly Coaxial-50 Ohm, SMA to SMA, 457 mm Length Accessories No Any   User
M8190A-811 Cable Assembly Coaxial-50 Ohm, SMA to SMA, 1220 mm Length Accessories No Any   User
M8190A-815 Dynamic Control Input Cable Accessories No Any   User
M8190A-820 Connector-RF, SMA Termination, Plug Straight, 50 Ohm, 12.4 GHz, 0.5 W Accessories No Any   User

M8190A Data Sheet

M8190A Configuration Guide

M8195A 65 Gsa/s Arbitrary Wavefrom Generator Upgrades

Option Description Upgrade Contents eDelivery Available Minimum
Firmware Version
Additional Requirements Installed By
M8195A-U12 Upgrade of 2-channel M8195A Rev. 1 to Rev. 2 Hardware upgrade No Version 2.0 Only available for Rev. 1 modules Service Center
M8195A-U14  Upgrade of 4-channel M8195A Rev. 1 to Rev. 2 Hardware upgrade  No Version 2.0 Only available for Rev. 1 modules  Service Center
M8195AU-U02 Upgrade M8195A AWG one Channel to two Channels  SW license per AWG module  Yes Version 2.0  Only available for Rev. 2 modules  User
M8195AU-U04 Upgrade M8195A AWG two Channels to four Channels  SW license per AWG module  Yes Version 2.0 Only available for Rev. 2 modules User
M8195AU-16G Upgrade M8195A AWG to 16 GSa Memory SW license per AWG module  Yes  Version 2.0 Only available for Rev. 2 modules User
M8195AU-SEQ  Upgrade M8195A AWG with Sequencer SW license per AWG module  Yes Version 2.0  Only available for Rev. 2 modules  User
M8195AU-FSW  Upgrade M8195A AWG with Fast Switching SW license per AWG module  Yes Version 2.0 Only available for Rev. 2 modules  User
M8195A-810  Matched Cable Pair for M8195A AWG, 2.92 mm Accessories No Any   User
M8195A-820 Termination 50 Ohm, 26.5 GHz  Accessories  No Any   User

M8195A Data Sheet

M8196A 92 Gsa/s Arbitrary Wavefrom Generator Upgrades

Option Description Upgrade Contents eDelivery Minimum Firmware Version Additional Requirements Installed By
M8196AU-U02 Upgrade M8196A AWG one Channel to two Channels SW license per AWG module Yes Version 1.0   User
M8196AU-U04 Upgrade M8196A AWG two Channels to four Channels SW license per AWG module Yes Version 1.0 For an upgrade from 1 to 4 channels, both M8196AU-U02 and M8196AU-U04 are required User
M8196A-810 Matched Cable Pair for M8196A AWG, 2.4 mm Accessories No Any   User
M8196A-820 Termination 50 Ohm, 2.4 mm Accessories No Any   User

M8196A Data Sheet

Was this helpful?


Didn't find what you're looking for?