How do I upgrade my E5080A ENA Series Network Analyzer?
1. Hardware Upgrades
E5080A Network Analyzer Frequency Upgrades | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Product | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time1 | Installation note |
E5080A-265 | E5080AU-265 | From 4.5 GHz to 6.5 GHz for E5080A-245 | Hardware | No | Customer Not installable | n/a | n/a | Yes | Keysight Technologies Service Center - 3.3 hrs | n/a |
E5080A-295 | E5080AU-295 | From 4.5 GHz to 9 GHz for E5080A-245 | Hardware | No | Customer Not installable | n/a | n/a | Yes | Keysight Technologies Service Center - 3.3 hrs | n/a |
E5080A-295 | E5080AU-296 | From 6.5 GHz to 9 GHz for E5080A-265 | Hardware | No | Customer Not Installable | n/a | n/a | Yes | Keysight Technologies Service Center - 3.3 hrs | n/a |
E5080A-465 | E5080AU-465 | From 4.5 GHz to 6.5 GHz for E5080A-445 | Hardware | No | Customer Not installable | n/a | n/a | Yes | Keysight Technologies Service Center - 3.3 hrs | n/a |
E5080A-495 | E5080AU-495 | From 4.5 GHz to 9 GHz for E5080A-445 | Hardware | No | Customer Not installable | n/a | n/a | Yes | Keysight Technologies Service Center - 3.3 hrs | n/a |
E5080A-495 | E5080AU-496 | From 6.5 GHz to 9 GHz for E5080A-465 | Hardware | No | Customer Not installable | n/a | n/a | Yes | Keysight Technologies Service Center - 3.3 hrs | n/a |
1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.
Important: Frequency upgrades require the full adjustments and performance test. The completion of a part of calibration (adjustments and performance tests) does verify the functionality of the option, but does not guarantee that the instrument meets all published specifications. A full calibration is the only way to guarantee the analyzer specifications are being met. The upgrade labor and calibration charges needs to be quoted at the same time of the upgrade kit quotation.
E5080A Network Analyzer Test Port Upgrades | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Product | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time1 | Installation note |
E5080A-445 | E5080AU-404 | From 2 port to 4 port for E5080A-245 | Hardware | No | Customer Not installable | n/a | n/a | Yes | Keysight Technologies Service Center - 4.2 hrs | n/a |
E5080A-465 | E5080AU-406 | From 2 port to 4 port for E5080A-265 | Hardware | No | Customer Not installable | n/a | n/a | Yes | Keysight Technologies Service Center - 4.2 hrs | n/a |
E5080A-495 | E5080AU-409 | From 2 port to 4 port for E5080A-295 | Hardware | No | Customer Not installable | n/a | n/a | Yes | Keysight Technologies Service Center - 4.2 hrs | n/a |
1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.
Important: Port upgrades require the full adjustments and performance test. The completion of a part of calibration (adjustments and performance tests) does verify the functionality of the option, but does not guarantee that the instrument meets all published specifications. A full calibration is the only way to guarantee the analyzer specifications are being met. The upgrade labor and calibration charges needs to be quoted at the same time of the upgrade kit quotation.
E5080A Network Analyzer Hardware Upgrades | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Product | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time1 | Installation note |
E5080A-1E5 | E5080AU-1E5 | High stability timebase | Hardware | No | Customer Not installable | n/a | n/a | Yes | Keysight Technologies Service Center - 3.7 hrs | n/a |
E5080A-017 | E5080AU-017 | Upgrade to removable SSD | Hardware | No | Customer Not installable | n/a | E5080A-017 | Yes | Keysight Technologies Service Center - 3.7 hrs | n/a |
n/a | E5080AU-018 | Spare SSD for removable SSD | Hardware | No | Customer Not installable | n/a | E5080A-019 | No | Customer - 0.5 hrs | n/a |
1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.
Important: The upgrade labor and calibration charges needs to be quoted at the same time of the upgrade kit quotation.
2. Software Upgrades
E5080A Network Analyzer Software Upgrades | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Product | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time | Installation note |
E5080A-009 | E5080AU-009 | Frequency-Offset Mode, Fixed perpetual license | Software | Yes | License Key (*1) | n/a | n/a | No | Customer - 0.5 hrs | Instruction is provided by e-mail through FlexNet. |
E5080A-010 | E5080AU-010 | Time domain analysis, Fixed perpetual license | Software | Yes | License Key (*1) | n/a | n/a | No | Customer - 0.5 hrs | Instruction is provided by e-mail through FlexNet. |
E5080A-790 | E5080AU-790 | Measurement Wizard Assistant, Fixed perpetual license | Software | Yes | License Key (*1) | n/a | n/a | No | Customer - 0.5 hrs | Instruction is provided by e-mail through FlexNet. |
E5080A-009 | E5080AT-009 | Frequency-Offset Mode, Transportable license | Software | Yes | License Key (*1) | n/a | n/a | No | Customer - 0.5 hrs | Instruction is provided by e-mail through FlexNet. |
E5080A-010 | E5080AT-010 | Time domain analysis, Transportable license | Software | Yes | License Key (*1) | n/a | n/a | No | Customer - 0.5 hrs | Instruction is provided by e-mail through FlexNet. |
E5080A-790 | E5080AT-790 | Measurement Wizard Assistant, Transportable license | Software | Yes | License Key (*1) | n/a | n/a | No | Customer - 0.5 hrs | Instruction is provided by e-mail through FlexNet. |
(*1) This software upgrades will require the redemption and installation of a license key file to activate the option. Once a redemption certificate is received the license key file can be redeemed at the Keysight Software License Redemption Website.