Do the mean, min, and max values of the InfiniiVision oscilloscopes measurement statistics refer to one signal on the screen or all previously capt...
Mean, min, and max are measurement results from all previously captured signals. The "Count" is the number of captured waveforms that contribute to the measurement statistics.