How do I upgrade my E7400A Series EMC Analyzer?
Please Note: The information provided on this page is for reference only. The upgrades for these products are no longer available.
Many of the E7400A EMC Series options are available for retrofit. Hardware retrofit kits normally contain the assemblies to be installed as well as the installation instructions. In some cases, a license key will also be required to activate the hardware option. You can find detailed information about this in the table below....
Things to take note of:
- Most upgrades do require some level of performance verification testing once the installation has been completed, many of which will require additional test equipment. For a complete list of the required equipment for each upgrade see: ESA / EMC Upgrade Test Equipment Requirements
- The cost of installation must also be considered if the option is to be installed at an Keysight Technologies Service Center
- Some hardware upgrades will also require the redemption and installation of a license key to be activated. Once a redemption certificate is received they can be redeemed at the Software License Redemption Web Site.
- All adjustments require Service Software and specified test equipment.
Option | Models | Description | Order As | eDelivery | Installation Note | Upgrade Contents1 | Minimum Firmware | Adjustments Required | Additional Requirements | Incompatible With | Installed By | Installation Time | Options Slots Needed1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1AX |
E7402A E7405A |
RS-232 / parallel interface |
|
No | Available | Hardware | ≥ A.12.00 | No | None | A4H | Advanced User | 1.0 Hr | 1 Digital |
1CP |
E7402A E7405A |
Rackmount kit |
|
No | Available | Hardware | None | No | None | None | User | 1.0 Hr | 0 |
1D5 |
E7402A E7405A |
High stability frequency reference |
|
No | Available | Hardware | None | Yes | None | None | Service Center Only | 5.0 Hrs | 0 |
1D6 |
E7402A E7405A |
Time gating |
|
Yes | Available | License key | ≥ A.06.00 | No | None | None | User | 0.5 Hrs | 0 |
1DN |
E7402A E7405A |
3.0 GHz tracking generator |
|
No | Available | Hardware | None | No | None | None | Service Center Recommended | 3.0 Hrs | 0 |
A4H |
E7402A E7405A |
GPIB / parallel interface |
or E4401-60382 |
No | Available | Hardware | ≥ A.12.00 | No | None | 1AX | Advanced User | 1.0 Hr | 1 Digital |
A4J |
E7402A E7405A |
IF and sweep ports Included in AYX |
or E4401-60179 |
No | Available | Hardware | None | No | None | None | Advanced User | 1.0 Hr | 1 Analog |
AYX |
E7402A E7405A |
Fast zero span sweep times and IF & sweep ports |
|
No | Available | Hardware | None | No | None | None | Advanced User | 2.0 Hrs | 1 Analog or Digital |
BAB | E7405A | 3.5 mm RF input |
|
No | Available | Hardware, License key | ≥ A.06.00 | Yes | None | None | Service Center Recommended | 5.0 Hrs | 0 |
UK9 |
E7402A E7405A |
Front panel protective cover |
|
No | None | Hardware | None | No | None | 1CP | User | 0.0 Hrs | 0 |
UKB | E7402A | Low frequency extension |
|
No | Available | Hardware, License key | ≥ A.06.00 | Yes | None | None | Service Center Recommended | 5.0 Hrs | 0 |
UKB | E7405A | Low freq extension |
|
No | Available | Hardware, License key | ≥ A.06.00 | Yes | None | None | Service Center Recommended | 7.0 Hrs | 0 |
UE2 |
E7402A E7405A |
Firmware upgrade |
|
No | Available | Software | None | No | None | None | User | 0.5 Hrs | 0 |
1- Option Slots 1, 2, 3, & 4 have both analog and digital bus connection, while slots 5 & 6 have only analog. To see what slots are available for a given instrument press [System]{More}{Show System}