VEE Pro Archive
The following software is NOT current. This software provides archived (out of date but usually still useful) technical information or functionality associated with VEE. Please use the most recent information and software version that is feasible for your application. The latest version is Keysight VEE 9.33
Keysight commits to contractual support only for the current and immediately preceding versions of software, unless otherwise stated. If you have questions about the support status of a software version, please Contact Us
Documents and Downloads | Release Date/File Size |
---|---|
Keysight VEE Pro 8.5 download Downloadable File This self-extracting file contains Keysight VEE Pro 8.5. If you wish to use VEE Pro 8.5 to control instruments, you also need IO Libraries Suite 15.0 or higher. | 2007-10-20/EXE 229 MB |
Keysight VEE Express 8.5 Downloadable File This self-extracting file contains Keysight VEE Express 8.5. If you wish to use VEE Express 8.5 to control instruments, you also need IO Libraries Suite 15.0 or higher. | 2007-10-20/EXE 69.10 |
Keysight VEE Pro 8.51 Patch Downloadable File This is a patch program to update the 8.5 version of VEE Pro to Version 8.51. This patch works only with VEE Pro 8.5 and includes the Readme file. | 2008-01-25/ZIP 21.60 MB |
Keysight VEE Pro 8.5 Runtime Downloadable File This self-extracting file contains Keysight VEE Pro 8.5 Runtime. If you wish to use VEE Pro 8.5 to control instruments, you also need IO Libraries Suite 15.0 or higher. | 2007-09-27/EXE 161 MB |
Keysight VEE Runtime 8.51 Patch Downloadable File This is a patch program to update the 8.5 version of VEE Runtime to Version 8.51. This patch works only with VEE Runtime 8.5 and includes the Readme file. | 2008-01-25/ZIP 10.90 MB |
Keysight VEE Express 8.51 Patch Downloadable File This is a patch program to update the 8.5 version of VEE Runtime to Version 8.51. This patch works only with VEE Runtime 8.5 and includes the Readme file. | 2008-01-25/ZIP 19.40 MB |
Keysight VEE Student 8.51 Patch Downloadable File This is a patch program to update the 8.5 version of VEE Student to Version 8.51. This patch works only with VEE Student 8.5 and includes the Readme file. | 2008-01-05/ZIP 19.30 MB |
Keysight VEE Pro 8.0 Downloadable File This self-extracting file contains Keysight VEE Pro 8.0. If you wish to use VEE Pro 8.0 to control instruments, you also need IO Libraries Suite 14.2 or higher. | 2006-11-25/EXE 258 MB |
Keysight VEE Express 8.0 Downloadable File This self-extracting file contains Keysight VEE Express 8.0. If you wish to use VEE Express 8.0 to control instruments, you also need IO Libraries Suite 14.2 or higher. | 2006-12-25/EXE 105 MB |
Keysight VEE Pro 8.0 Runtime Downloadable File This self-extracting file contains Keysight VEE Pro 8.0 Runtime. If you wish to use VEE Pro 8.0 to control instruments, you also need IO Libraries Suite 14.2 or higher. | 2006-12-25/EXE 74.10MB |
Keysight VEE Pro 8.0 Help Files in Japanese Downloadable File Keysight VEE Pro 8.01 Patch will overwrite vee.chm under the installation directory of VEE Pro 8.0. If you have renamed veeJapanese.chm or other localized version of .chm file to vee.chm, please back up it before installing Keysight VEE Pro 8.01 Patch, or download the veejapanese.chm after installing the patch. If help topics can’t display normally on Windows XP, please right click veejapanese.chm to open Properties dialog box, and press “Unblock” button under General tab. | 2007-04-12 CHM 9.12 KB |
Keysight VEE Pro 8.0 Help Files in Korean Downloadable File Keysight VEE Pro 8.01 Patch will overwrite vee.chm under the installation directory of VEE Pro 8.0. If you have renamed veeKorean.chm or other localized version of .chm file to vee.chm, please back up it before installing Keysight VEE Pro 8.01 Patch, or download the veeKorean.chm after installing the patch. If help topics can’t display normally on Windows XP, please right click veeKorean.chm to open Properties dialog box, and press “Unblock” button under General tab. | 2007-04-12 CHM 8.55 KB |
Keysight VEE Pro 8.0 Help Files in Simplified Chinese Downloadable File Keysight VEE Pro 8.01 Patch will overwrite vee.chm under the installation directory of VEE Pro 8.0. If you have renamed veesimChinese.chm or other localized version of .chm file to vee.chm, please back up it before installing Keysight VEE Pro 8.01 Patch, or download the veesimChinese.chm after installing the patch. . If help topics can’t display normally on Windows XP, please right click veesimChinese.chm to open Properties dialog box, and press “Unblock” button under General tab. | 2007-04-12 CHM 7.96 KB |
Keysight VEE Pro 8.0 Help Files in Traditional Chinese Downloadable File Keysight VEE Pro 8.01 Patch will overwrite vee.chm under the installation directory of VEE Pro 8.0. If you have renamed veeTChinese.chm or other localized version of .chm file to vee.chm, please back up it before installing Keysight VEE Pro 8.01 Patch, or download the veeTChinese.chm after installing the patch. If help topics can’t display normally on Windows XP, please right click veeTChinese.chm to open Properties dialog box, and press “Unblock” button under General tab. | 2007-04-12 CHM 7.68 KB |
Keysight VEE Pro 8.01 Patch Downloadable File This is a patch program to update the 8.0 version of VEE Pro to Version 8.01. This patch works only with VEE Pro 8.5 and includes the Readme file. | 2007-04-12 ZIP 25.40 MB |
Keysight VEE Express 8.01 Patch Downloadable File This is a patch program to update the 8.0 version of VEE Express to Version 8.01. This patch works only with VEE Express 8.5 and includes the Readme file. | 2007-04-12 ZIP 24.60 MB |
Keysight VEE Runtime 8.01 Patch Downloadable File This is a patch program to update the 8.0 version of VEE Runtime to Version 8.01. This patch works only with VEE Runtime 8.5 and includes the Readme file. | 2007-04-12 ZIP 6.78 MB |
Keysight VEE Pro 7.0 User's Guide Downloadable File This manual is current for VEE Pro 7.0. | 2004-03-18 PDF 6.64 KB |
Keysight VEE Pro 7.0 User's Guide in German Downloadable File This manual is current for VEE Pro Version 7. | 2004-02-21 PDF 5.30 KB |
Keysight VEE Pro 7.0 User's Guide in Japanese Downloadable File This manual is current for VEE Pro Version 7. | 2004-4-16 PDF 6.58 KB |
Keysight VEE Pro 7.5 User's Guide Downloadable File This manual is current for VEE Pro 7.5. German and Japanese versions of this manual will be available October 2005. | 2005-5-11 PDF 6.19 KB |
Keysight VEE Pro 7.52 Patch Downloadable File This is a patch program to update the 7.51 version of VEE Pro RunTime to Version 7.52. This patch works only with VEE Pro 7.51 RunTime. Please see the More information link for installation instructions. | 2006-01-24 EXE 3.31 MB |
Keysight VEE Pro Advanced Techniques Downloadable File This manual is current for VEE Pro Versions 7.5, 7.0, 6.2, 6.1, and 6.0 and remains unchanged. | 2004-03-18 PDF 11.04 KB |
Keysight VEE Pro Advanced Techniques in Japanese Downloadable File This manual is current for VEE Pro Versions 7.5, 7.0, 6.2, 6.1, and 6.0 and remains unchanged. | 2000-10-24 PDF 4.70 KB |
Keysight VEE Pro 7.52 RunTime Patch Downloadable File This is a patch program to update the 7.51 version of VEE Pro RunTime to Version 7.52. This patch works only with VEE Pro 7.51 RunTime. Please see the More information link for installation instructions. | 2006-01-24 EXE 1.14 MB |
Keysight VEE Pro 7.51 Downloadable File This self-extracting file contains Keysight VEE Pro 7.51, as well as .pdf versions of the documentation and tutorials for VEE Pro. To install VEE Pro 7.51, you also need IO Libraries Suite 14.0 or higher. | 2005-06-01 EXE 275 MB |
Keysight VEE Pro 7.51 RunTime Downloadable File Provides runtime support for .vxe files developed with VEE Pro 7.51. | 2005-06-01 EXE 90.80 MB |
Keysight VEE Pro 7.0x Config File Update Downloadable File For VEE 7.0x users who use Microsoft .NET, save vee.exe.config to where vee.exe is located and save veerun.exe.config to where veerun.exe is located. VEE 7.51 users should apply the VEE 7.52 patch directly. This is to fix a problem with side-by-side installation of .NET Framework 2.0 and .NET Framework 1.1. | 2006-01-31 EXE 1 Bytes |
Keysight VEE Pro Runtime 7.0x Config File Update Downloadable File For VEE 7.0x users who use Microsoft .NET, save vee.exe.config to where vee.exe is located and save veerun.exe.config to where veerun.exe is located. VEE 7.51 users should apply the VEE 7.52 patch directly. This is to fix a problem with side-by-side installation of .NET Framework 2.0 and .NET Framework 1.1. | 2006-01-31 EXE 1 Bytes |
Keysight VEE Pro 7.03 Patch Downloadable File This is a patch program to update the 7.01 version of VEE Pro to Version 7.03. NOTE: You MUST apply the VEE Pro 7.01 patch to VEE Pro 7.0 before applying this one. Please see the More Information link for installation instructions. | 2005-02-16 EXE 3.06 MB |
Keysight VEE Pro 7.01 Patch Downloadable File This is a patch program to update the 7.0 version of VEE Pro to Version 7.01. This patch works only with VEE Pro 7.0. Please see the More information link for installation instructions. | 2004-07-22 EXE 1.24 MB |
Keysight Vee Pro 7.03 RunTime Patch Downloadable File This is a patch program to update the 7.01 version of VEE Pro RunTime to Version 7.03. NOTE: You MUST apply the VEE Pro 7.01 RunTime patch to the VEE Pro 7.0 RunTime before applying this one. Please see the More Information link for installation instructions. | 2005-02-16 EXE 1.05 MB |
Keysight VEE Pro 7.01 RunTime Patch Downloadable File This is a patch program to update the 7.0 version of VEE Pro RunTime to Version 7.01. This patch works only with VEE Pro 7.0 RunTime. Please see the More information link for installation instructions. | 2004-07-22 EXE 1.03 MB |
Keysight VEE Pro 7.0 Downloadable File This self-extracting file contains Keysight VEE Pro 7.0 and Keysight IO Libraries runtime, Version M.01.01.04. This file also includes .pdf versions of the documentation and tutorials for VEE Pro. | 2004-03-12 EXE 238 MB |
Keysight VEE Pro 7.0 RunTime Downloadable File Provides runtime support for .vxe files developed with VEE Pro 7.0. | 2003-07-31 EXE 68.20 MB |
Keysight VEE Pro 6.2 Downloadable File This self-extracting file contains Keysight VEE Pro 6.2 and Keysight IO Libraries, Version M.01.01.04. This file also includes .pdf versions of the documentation and tutorials for VEE Pro. | 2003-07-31 EXE 229 MB |
Keysight VEE Pro 6.2 RunTime Downloadable File This self-extracting file contains Keysight VEE Pro 6.2 and Keysight IO Libraries, Version M.01.01.04. This file also includes .pdf versions of the documentation and tutorials for VEE Pro. | 2003-07-31 EXE 45.40 MB |
Keysight VEE Pro 6.2 Advanced Techniques Downloadable File This manual is unchanged from the 6.0, 6.01, and 6.1 manuals. | 2000-03-28 PDF 4.82 KB |
Keysight VEE Pro 6.2 Advanced Techniques in Japanese Downloadable File This manual is unchanged from the 6.0, 6.01, and 6.1 manuals. | 2000-10-24 PDF 4.59 KB |
Keysight VEE Pro 6.2 Help Files in Japanese Downloadable File This is a self-extracting zip file that unpacks vee.hlp and vee.cnt in order to replace English version help files. Please view the Read Me for instructions. Note that this is the same patch as "Keysight VEE Pro 6.1 Help Files in Japanese". | 2002-07-16 PDF 1.44 KB |
Keysight Vee Pro 6.2 User's Guide Downloadable File This manual is unchanged from the 6.0, 6.01, and 6.1 manuals. | 2003-03-28 PDF 5.42 KB |
Keysight VEE Pro 6.2 User's Guide in German Downloadable File This manual is current for VEE Pro Version 6.2. | 2000-07-10 PDF 6.30 KB |
Keysight VEE Pro 6.1 Help Files in Japanese Downloadable File This is a self-extracting zip file that unpacks vee.hlp and vee.cnt in order to replace English version help files. Please view the Read Me for instructions. | 2002-07-16 PDF 1.44 KB |
Keysight VEE Pro 6.11 Patch File Downloadable File This is a patch program to update the 6.1 version of VEE to version 6.11. Only works with VEE 6.1. Please view the Read Me for instructions. | 2002-08-01 EXE 845 KB |
Keysight VEE Pro 6.01 RunTime Bundle (Obsolete) Downloadable File Provides runtime support for .vxe files developed with VEE Pro 6.01. This bundle contains the files (released August 15, 2000) already in the runtime directory of your VEE Pro 6.01 CD. | 2002-08-01 EXE 21.90 MB |
Keysight VEE Pro 6.1 RunTime Bundle Downloadable File Provides runtime support for .vxe files developed with VEE Pro 6.1. This bundle contains the files (released May 15, 2002) already in the runtime directory of your VEE Pro 6.1 CD. | 2002-08-01 EXE 43.90 MB |
Keysight VEE Pro 6.03 Patch File Downloadable File This self extracting archive contains the patch programs to update the 6.01 version of VEE Pro and VEE Pro RunTime to version 6.03. These patch files are provided to those customers using VEE 6.01 who are using the Keysight T&M Programmers Toolkit. It must be applied to VEE to make it compatible with the VEE Import Wizard in the T&M Programmers Toolkit. It also contains a few other defect fixes which are documented in the Read Me. Please view the Read Me for instructions. | 2002-03-21 EXE 2.16 MB |
Keysight VEE Pro 5.01 Runtime Bundle (Obsolete) Downloadable File Provides runtime support for .vxe files developed with VEE Pro 5.0. NOTE: VEE 5.0 is no longer a supported product. This file is provided as a convenience to VEE 5.0 developers, and does not imply support of VEE 5.0. | 2003-01-22 EXE 5.94 |
VEE PeekPoke DLL For Windows 95 & Windows NT (Obsolete) Downloadable File This self-extracting archive contains files for using and building an I/O-port PeekPoke. | 2000-04-20 EXE 97.60 KB |
VEE PeekPoke DLL For Windows NT (Obsolete) Downloadable File The Parallel & I/O Port Peek-Poke Driver for Windows NT. | 2000-04-20 EXE 32.90 KB |
VEE Utility To Prevent More Than One Instance Of VEE Running (Obsolete) Downloadable File A DLL to allow a VEE program to determine how many other copies of VEE are running. | 2000-04-20 EXE 68 Bytes |
HP Driver Writer's Tool (Obsolete) Downloadable File The HP Driver Writer's Tool (HP DWT) is a programming tool designed to help you develop simple instrument drivers (IDs) quickly. | 2000-04-20 EXE 117 Bytes |