Using the E8257D PSG Analog Signal Generator in a System
Enjoy easy-to-use open interfaces for straightforward configuration and flexibility for remote operation. PSG signal generators offer the world's only vector modulation up to 44 GHz and analog modulation to 67 GHz, both which lead the industry in high output power, level accuracy, and low phase noise.