Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Migrate from the 34401A to the New 34461A Truevolt Digital Multimeter (DMM)
Keysight Technologies has decided to discontinue the production of the 34401A digital multimeters (DMMs) on December 1, 2016. The last day to place an order for these products is November 30, 2016. Committed to providing world-class customer support, Keysight will continue to support these products for the standard period of 5 years. The replacement models for the 34401A are Keysight’s next-generation Truevolt Series DMMs.
The 34461A Truevolt DMM is a virtual drop-in replacement for the 34401A and offers improved usability and measurement technology. The Truevolt Series DMM’s graphic capabilities such as trend and histogram charts offer more insights quickly.
View 34461A & 34401A DMM Comparison Guide (compatibility & differences)
Comparison of Key Features
Feature improvements | 34401A | 34460A | 34461A (direct replacement ) |
---|---|---|---|
Resolution (digits) | 6½ | 6½ | 6½ |
DCV accuracy | 40 ppm | 75 ppm | 35 ppm |
Reading rate maximum | 1,000/s | 300/s | 1,000/s |
Reading memory | 512 reading | 1,000 readings | 10,000 readings |
DC current | 100 µA to 3 A | 100 µA to 3 A | 100 µA to 10 A |
Capacitance, temperature | N/A | Standard | Standard |
Display | 1-line, VFD | 2-line, color LCD | 2-line, color LCD |
I/O | GPIB, RS232 | USB, OPT LAN & GPIB | USB, LAN, OPT GPIB |
Learn about Keysight new digital multimeter
Related Links
Documents & Downloads
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback