Is the Universal Serial Bus (USB) interface a good choice for data acquisition applications?
The Universal Serial Bus (USB) interface is ideal for data acquisition applications because USB offers plug-and-play capabilities that allow easy setup and high portability. In addition, the USB port is a common standard for PCs and no additional hardware is required to act as an interface.