Where can I see an on-line demonstration of the PSA Series Spectrum Analyzer?
The following links are to on-line demonstrations of the PSA Series measurement capabilities. The demonstrations are on made on actual signals and do not reflect the true dynamic range of the instrument.
Phase Noise Measurement Personality:
- PSA Phase Noise Personality Option 226 Log Plot Measurement
- PSA Phase Noise Personality Option 226 Res FM and RMS Measurement
- PSA Phase Noise Personality Option 226 Spot Frequency Measurement
- How do I configure the PSA Series Spectrum Analyzer to make Phase Noise Measurements?
cdmaOne PowerSuite and Measurement Personality:
- PSA cdmaOne Option BAC RHO Measurement
- PSA cdmaOne Option BAC Code Domain Power Measurement
- PSA cdmaOne Option BAC Spur Close Measurement
- PSA PowerSuite IS95A Channel Power Measurement
- PSA PowerSuite Occupied Bandwidth Measurement
- PSA PowerSuite IS95A Adjacent Channel Power Measurement
- PSA PowerSuite IS95A Multi-Carrier Power Measurement
- PSA PowerSuite IS95A CCDF measurement
-
How do I configure the PSA Series Spectrum Analyzer to perform cdmaOne measurements?
W-CDMA PowerSuite and Measurement Personality:
- PSA Series W-CDMA Option BAF Modulation Accuracy Measurement
- PSA Series W-CDMA Option BAF Code Domain Power Measurement
- PSA Series W-CDMA Option BAF Code Domain Power (Quad View) Measurement
- PSA PowerSuite W-CDMA Channel Power Measurement
- PSA PowerSuite W-CDMA Occupied Bandwidth Measurement
- PSA PowerSuite W-CDMA ACLR Measurement
- PSA PowerSuite W-CDMA Multi-Carrier Power Measurement
- PSA PowerSuite W-CDMA CCDF Measurement
- PSA PowerSuite W-CDMA Spectrum Emissions Mask Measurement
- How do I configure the PSA Series Spectrum Analyzer to perform W-CDMA measurements?