What is the frequency range of the N5532B Sensor Module?
The N5532B is offered in four optional frequency ranges. All models can measure power from -20 dBm to +30 dBm. Please refer to the "N5532B Sensor Module User's and Service Guide" for more specific details.
- N5532B Option 504 covers 100 kHz to 4.2 GHz
- N5532B Option 518 covers 10 MHz to 18 GHz
- N5532B Option 526 covers 30 MHz to 26.5 GHz
- N5532B Option 550 covers 30 MHz to 50 GHz