What types of adapters are included with the mmW EXA?
The mmW EXA offers a 2.4 mm (male) connector for the RF input. Additionally, Keysight Technologies provides a 2.4 mm (female) to 2.9 mm (female) adapter for the 32 GHz frequency range (option 532) and a 2.4 mm (female) to 2.4 mm (female) for the 44 GHz frequency range (option 544) as a standard accessory.
Operating frequency for the 2.9 mm connector goes up to 40 GHz. It can mate with 3.5 mm connector, which can cover the frequency up to 34 GHz. Operating frequency for the 2.4 mm connector goes up to 50 GHz. Refer to the table below for more details.
Connector Type | Frequency Range | Mates with | Avoid mating with |
---|---|---|---|
SMA | Variable, 18 to 24 GHz | 3.5 mm, 2.92 mm | 2.4 mm |
3.5 mm (APC 3.5) | 34 GHz | SMA, 2.92 mm | 2.4 mm |
2.92 mm or "K" | To 40 GHz | SMA, 3.5 mm | 2.4 mm |
2.4 mm | To ≥50 GHz | 1.85 mm only | SMA, 2.92 mm, 3.5 mm |
1.85 mm | 65 to 70 GHz | 2.4 mm only | 2.92 mm, 3.5 mm, SMA |
1 mm | 110 GHz | -- | 2.4 mm, 2.92 mm, 3.5 mm, SMA |