Will a PCI-X slot work for the N5101A Baseband Studio PCI Card?
PCI-X should be backward compatible with conventional PCI 2.2. Sometimes with older mother boards you may need to adjust BIOS settings, jumpers,etc. 66 MHz is our maximum clock rate. Alternatively, a 32 bit slot could be used as a backup if the PCI-X is problematic.